Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth4K-6148: Long Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth
4K-6148: Long Tip
4K-6148: Long Tip

V50 Long Tip

Brand: Cat

Product Images
4K-6148: Long Tip
4K-6148: Long Tip
4K-6148: Long Tip
4K-6148: Long Tip
4K-6148: Long Tip
4K-6148: Long Tip

V50 Long Tip

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4K-6148
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4K-6148

Units of Measure

USMetric
Length (in): 8.80
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 8.5
Rear Width (mm): 44.4
Front Width (in): 3
Height (in): 2.90
Width (mm): 78.74
Front Width (mm): 76.2
Height (mm): 73.66
Rear Width (in): 1.748
Rear Height (mm): 76.2
Overall Length (mm): 215.9
Length (mm): 223.52
Rear Height (in): 35
View More
Compatible Models for part number 4K-6148

RIPPER

951

TRACK LOADER

977H 977K

BULLDOZER

977A

WHEEL LOADER

980 980B 988

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert