Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDifferentialsDifferential Bearings4L-7249: 111.12mm Tapered Roller Bearing Cup
Home
DrivetrainDifferentialsDifferential Bearings
4L-7249: 111.12mm Tapered Roller Bearing Cup
4L-7249: 111.12mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Product Images
4L-7249: 111.12mm Tapered Roller Bearing Cup
4L-7249: 111.12mm Tapered Roller Bearing Cup
4L-7249: 111.12mm Tapered Roller Bearing Cup
4L-7249: 111.12mm Tapered Roller Bearing Cup
4L-7249: 111.12mm Tapered Roller Bearing Cup

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4L-7249
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4L-7249
Material: Alloy Steel
View More
Compatible Models for part number 4L-7249

SOIL STABILIZER

SS-250 SS-250B

ROAD RECLAIMER

RR-250 RR-250B

MARINE ENGINE

D330A D330B

INTEGRATED TOOLCARRIER

IT24F IT18F IT18B IT18

STABILIZER MIXER

SM-350

RECLAIMER MIXER

RM-250C RM-350

INDUSTRIAL ENGINE

D320A

BACKHOE LOADER

446D 446B 446

VIBRATORY COMPACTOR

CP-663E CS-663E CS-683E

COMPACT WHEEL LOADER

930 926

WHEEL LOADER

916 924GZ 918F 924F 924H 924G G916 926 924K 926M 930H 930K 924HZ 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert