Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home4L-9516: COVER
Home4L-9516: COVER
4L-9516: COVER

Brand: Cat

fallback-image
Discontinued
4L-9516: COVER
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Material: Gray (Flake) Iron
Material: Gray (Flake) Iron
View More
Compatible Models
Compatible Models
Marine Engine
D353ED349D346D348D379AD379BD398AD398BD342CD353CD353D
Industrial Engine
D342D343D398D348D349D346D379D342CD353CD353ED353DD379BD398B
View More
Marine Engine
D353ED349D346D348D379AD379BD398AD398BD342CD353CD353D
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4L-9516
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4L-9516

We are still working on adding a description for this part.

Specifications for part number 4L-9516
Material: Gray (Flake) Iron
View More
Compatible Models for part number 4L-9516

MARINE ENGINE

D353E D349 D346 D348 D379A D379B D398A D398B D342C D353C D353D

INDUSTRIAL ENGINE

D342 D343 D398 D348 D349 D346 D379 D342C D353C D353E D353D D379B D398B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert