Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings4M-4012: Sleeve Bearing (Bushing)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
4M-4012: Sleeve Bearing (Bushing)
4M-4012: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
4M-4012: Sleeve Bearing (Bushing)
4M-4012: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4M-4012
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4M-4012

Units of Measure

USMetric
Inside Diameter (mm): 19
Inside Diameter (in): 0.75
Outside Diameter (mm): 25
Outside Diameter (in): 1
Overall Length (mm): 29
Overall Length (in): 1.13
Grease Passage: NO GREASE HOLE IN BEARING
Material: P/M Bronze,POWDERED METAL,Alloy Bronze
Type: STRAIGHT SLEEVE
Approximate Outside Diameter (mm): 25
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 29
External Groove: No
Approximate Inside Diameter (mm): 19
View More
Compatible Models for part number 4M-4012

TRACK-TYPE TRACTOR

D6C D9G D5

WHEEL TRACTOR

651 641 657

MARINE ENGINE

C175-16

RIPPER

953 943

PIPELAYER

561C

HYDRAULIC CONTROL

143 141 161 151 181 191

INDUSTRIAL ENGINE

C175-16

ENGINE

C175-16

TRACK LOADER

953

PETROLEUM ENGINE

C175-16

WHEEL LOADER

920 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert