Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDifferentialsDifferential Bearings4M-5858: 120.65mm Internal Diameter Special Ball Bearing
Home
DrivetrainDifferentialsDifferential Bearings
4M-5858: 120.65mm Internal Diameter Special Ball Bearing
4M-5858: 120.65mm Internal Diameter Special Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Product Images
4M-5858: 120.65mm Internal Diameter Special Ball Bearing
4M-5858: 120.65mm Internal Diameter Special Ball Bearing
4M-5858: 120.65mm Internal Diameter Special Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4M-5858
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4M-5858

Units of Measure

USMetric
Outside Diameter (mm): 165
Height (mm): 22
Material: Alloy Steel
Inside Diameter (mm): 121
Inside Diameter (in): 4.75
Height (in): 0.87
Outside Diameter (in): 6.3
View More
Compatible Models for part number 4M-5858

WHEEL TRACTOR

613 613B

HYDRAULIC CONTROL

143 183B 140

TRACK LOADER

951C 951B 941B 941

WINCH

528 59N 59L 518 58L 57 55 56H

GRAPPLE

120C 518 125C

WHEEL LOADER

920 930

TRACK SKIDDER

527 D4HTSK II D5HTSK II 517 D4HTSK III

WHEEL SKIDDER

518 528 518C 528B 530B

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7H D6GC D8K D8L D6H II D8H D9G D9R D9L D9N D9H D9 GC D4H III D6R II D4H XL D5H XL D10N D4H D4D D4E D5M D5N D5H D7R II D6R D6M D6N D6H

RIPPER

8D 7 6 5 4 9 8

BOOM

120C

PIPELAYER

583R 583K 589 594H 572R II 594 PL87 587T 587R 578 561N 561M 572R

BULLDOZER

5A 5P 5S 7SU 6A 6S 7A 7S 7U 6SU 8A 8S 9U 9SU 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert