Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings4N-0538: Tachometer Drive Coupling
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
4N-0538: Tachometer Drive Coupling
4N-0538: Tachometer Drive Coupling

Cat® Steel Tachometer Drive Coupling

Brand: Cat

Product Images
4N-0538: Tachometer Drive Coupling
4N-0538: Tachometer Drive Coupling
4N-0538: Tachometer Drive Coupling
4N-0538: Tachometer Drive Coupling
4N-0538: Tachometer Drive Coupling

Cat® Steel Tachometer Drive Coupling

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4N-0538
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4N-0538
Material: Alloy Steel
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 4N-0538

PUMPER

HT400

GENERATOR

SR4

TRUCK ENGINE

1673C 3406C 3406B 3306C 3306B 3306

MOTOR GRADER

12G 120B 120 12F 140G 130G 140 14G 14E

TRACK-TYPE TRACTOR

D7F D7G D5 D3B D3C D4D D4E D5B D6C D6D

WHEEL SKIDDER

528

MARINE ENGINE

D330C 3306B D333C 3408B 3304 3306 3304B 3406B 3406C

PIPELAYER

572F 572G 571G 571F 561C

STABILIZER MIXER

SM-350

EXCAVATOR

229 225 215B 215C 235 225B 225D 219 215 235B 235C 235D

VIBRATORY COMPACTOR

CP-643 CB-534 CP-653 CS-653 CS-643

GENERATOR SET

3306B 3406C

WHEEL TRACTOR

623B 623E 623F 621B 615 621R 621E 621F 621S 627 615C 627B 627E 627F

RECLAIMER MIXER

RM-250C RM-350B RM-350

HYDRAULIC CONTROL

48 143 141 140

TRACK LOADER

973 951C 951B 977K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814B 814

LANDFILL COMPACTOR

816

WHEEL LOADER

920 980B 980C 980F 930 966C 950

SOIL STABILIZER

SS-250B SS-250

ROAD RECLAIMER

RM-350B RR-250 RR-250B

ENGINE - MACHINE

3304 3306 3204

GEN SET ENGINE

3406C 3306 3304 3406B 3304B 3306B

ARTICULATED TRUCK

D400E D250E D250B D400D D25D D25C D350E D350D D350C D35HP D30C D30D D35C D300D D400 D300B D40D

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3304 3306 D333C 3406C 3304B 3406 3306B 3204 D330C

WHEEL SCRAPER

627 623F 623E 637B 637D 627F 627B 627E 637 621E 621F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert