To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeFilters & FluidsFiltersScreens4N-0913: 171.45mm Outer Diameter Bell Suction Screen
Home
Filters & FluidsFiltersScreens4N-0913: 171.45mm Outer Diameter Bell Suction Screen
4N-0913: 171.45mm Outer Diameter Bell Suction Screen
Cat® 171.45mm Outer Diameter Bell Suction Screen used in Engine Oil Pan
Brand: Cat
Product Images
4N-0913: 171.45mm Outer Diameter Bell Suction Screen
Cat® 171.45mm Outer Diameter Bell Suction Screen used in Engine Oil Pan
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: The Bell Suction Screen is a metal mesh screen shaped like a bell. It is located at the bottom of the engine oil pan and is a vital component of an engine's lubrication unit. Its purpose is to filter out debris and contaminants from the engine oil, preventing damage to the engine's internal components.
Attributes: • Helps reduce the amount of air that is drawn into the oil pump. • Ensures steady supply of Oil.
Applications: A Bell Suction Screen is used to prevent damage to the engine components by providing clean oil for lubrication, widely used in CAT Motor Grader, Excavators, Engine (Piston), OEM Applications, Generator Set, Material Handler, backhoes, Wheel Tractor (For Scraper), Pipelayer, Scraper, Truck (Incl Truck Tractors), Articulated Truck, Wheel Type Tractor (For Dozer), Compactor, Wheel Loader, Track Loader, Engine-General Platform, Powertrain (Powermodules, Trans, Tc), Engine-General Platform, Power Systems, Goer, Petroleum Genset Kit (OEM), Special Application - No Pin, Paving Equipment, Track Type Tractor, Drills, Locomotive, Pumper, Cement(Truck), Generator (Power).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Bell Suction Screen is a metal mesh screen shaped like a bell. It is located at the bottom of the engine oil pan and is a vital component of an engine's lubrication unit. Its purpose is to filter out debris and contaminants from the engine oil, preventing damage to the engine's internal components.
Attributes: • Helps reduce the amount of air that is drawn into the oil pump. • Ensures steady supply of Oil.
Applications: A Bell Suction Screen is used to prevent damage to the engine components by providing clean oil for lubrication, widely used in CAT Motor Grader, Excavators, Engine (Piston), OEM Applications, Generator Set, Material Handler, backhoes, Wheel Tractor (For Scraper), Pipelayer, Scraper, Truck (Incl Truck Tractors), Articulated Truck, Wheel Type Tractor (For Dozer), Compactor, Wheel Loader, Track Loader, Engine-General Platform, Powertrain (Powermodules, Trans, Tc), Engine-General Platform, Power Systems, Goer, Petroleum Genset Kit (OEM), Special Application - No Pin, Paving Equipment, Track Type Tractor, Drills, Locomotive, Pumper, Cement(Truck), Generator (Power).
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material Description: WROUGHT MATERIAL
Material: Carbon Steel,Alloy Mixed: Metal
Material Description: WROUGHT MATERIAL
Material: Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models
Compatible Models
Generator
SR500WEGSR4SR5SR4B
Truck Engine
C-15C-163408B340834063406E3406C3406BC15
Wheel Tractor-Scraper
657
Rotary Drill
MD6310MD6250
Excavator
375-A L385C FS385C LM325C365C L MH385B385C365C L385C L MH375-A245245D245B365C
Description: The Bell Suction Screen is a metal mesh screen shaped like a bell. It is located at the bottom of the engine oil pan and is a vital component of an engine's lubrication unit. Its purpose is to filter out debris and contaminants from the engine oil, preventing damage to the engine's internal components.
Attributes: • Helps reduce the amount of air that is drawn into the oil pump. • Ensures steady supply of Oil.
Applications: A Bell Suction Screen is used to prevent damage to the engine components by providing clean oil for lubrication, widely used in CAT Motor Grader, Excavators, Engine (Piston), OEM Applications, Generator Set, Material Handler, backhoes, Wheel Tractor (For Scraper), Pipelayer, Scraper, Truck (Incl Truck Tractors), Articulated Truck, Wheel Type Tractor (For Dozer), Compactor, Wheel Loader, Track Loader, Engine-General Platform, Powertrain (Powermodules, Trans, Tc), Engine-General Platform, Power Systems, Goer, Petroleum Genset Kit (OEM), Special Application - No Pin, Paving Equipment, Track Type Tractor, Drills, Locomotive, Pumper, Cement(Truck), Generator (Power).
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4N-0913
Material Description: WROUGHT MATERIAL
Material: Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 4N-0913
GENERATOR
SR500 WEG SR4 SR5 SR4B
TRUCK ENGINE
C-15 C-16 3408B 3408 3406 3406E 3406C 3406B C15
WHEEL TRACTOR-SCRAPER
657
ROTARY DRILL
MD6310 MD6250
EXCAVATOR
375-A L 385C FS 385C L M325C 365C L MH 385B 385C 365C L 385C L MH 375-A 245 245D 245B 365C