Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home4N-3302: BASE A
Home4N-3302: BASE A
4N-3302: BASE A

Brand: Cat

fallback-image
4N-3302: BASE A

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4N-3302
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4N-3302

We are still working on adding a specification for this part.

Compatible Models for part number 4N-3302

WHEEL TRACTOR

621R 627 627B

HYDRAULIC CONTROL

163 143 153 140

TRACK LOADER

931C II 935C 951C 951B 941B 977K 931C 955K 955L 941 935C II

SOIL COMPACTOR

815

WHEEL DOZER

814

WINCH

53 54H 55 54

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 120G 120B 120 12F 140B 140G 130G 140 14G 14E

BACKHOE

931 D3

WHEEL LOADER

920 980B 930 966C 966R 950 930R 930T

TRACK SKIDDER

D4HTSK II D5HTSK II

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D6D SR D5 D3C II D3C D4C II D5H XL D4H D4D D4E D4E SR D5B D5H D6C D6D D6E

GEN SET ENGINE

3304

RIPPER

3 6 5 4 D5 977

PIPELAYER

572F 572G 571G 571F 561D 561C

INDUSTRIAL ENGINE

3306

WHEEL SCRAPER

627 637B 627B 637

FRONT SHOVEL

235C

EXCAVATOR

229 225 215B 215C 215D 235 E300 EL180 225B 225D 219 215 E240 EL240 219D 235B 235C 235D EL300 E180 229D

BULLDOZER

4S 4P 5A 5P 5S 4A

RIPPER SCARIFIER

12G 130G 140G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert