Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings4N-7475: SEAL
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings
4N-7475: SEAL
4N-7475: SEAL

Seal

Brand: Cat

Product Images
4N-7475: SEAL
4N-7475: SEAL

Seal

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4N-7475
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4N-7475

Units of Measure

USMetric
Cross Section Width (in): 0.08
Cross Section Width (mm): 2
Cross Section Height (mm): 3
Inside Diameter (mm): 86
Inside Diameter (in): 3.39
Cross Section Height (in): 0.12
View More
Compatible Models for part number 4N-7475

TRACK-TYPE TRACTOR

D3B D3C D4C II D4B D3 D4C D3C II

RIPPER

3

INTEGRATED TOOLCARRIER

IT12

TRACK LOADER

931B 935C 931C 943 935B 935C II 931C II 931

BULLDOZER

4P 3S 3P

WINCH

53

BACKHOE

D3 931

COMPACT WHEEL LOADER

910

TELEHANDLER

RT60 RT50SA RT50 RTC60

WHEEL LOADER

G926 G910

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert