To find the parts that fit.To find the parts that fit.
Search for part number or name
Select Store
Select Equipment
Sign in
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components4N-7526: 1.062" Inner Diameter Water Pump Seal
Home
EngineCooling SystemWater Pumps & ComponentsWater Pump Components4N-7526: 1.062" Inner Diameter Water Pump Seal
4N-7526: 1.062" Inner Diameter Water Pump Seal
Cat® 1.062" Inner Diameter Water Pump Seal
Brand: Cat
Product Images
4N-7526: 1.062" Inner Diameter Water Pump Seal
Cat® 1.062" Inner Diameter Water Pump Seal
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: A Water Pump Seal is a mechanical Seal that is used in a Water Pump to prevent Water from leaking out of the housing. The Water Pump Seal is located at the point where the pump shaft enters the housing. It is designed to keep the Water in the pump. When the Pump is operating, the rotating Seal Spins with the shaft and presses against the stationary Seal.
Attributes: • Ensures effective sealing performance. • Helps to reduce wear on the pump shaft.
Applications: A Water Pump Seal is used to Create a tight seal to prevent Water leakage, widely used in CAT Motor Grader, Engine (Piston), Pipelayer, Track Type Tractor, Wheel Tractor (For Scraper), Scraper, Truck (Incl Truck Tractors), Wagon, Bottom Dump Body, Wheel Type Tractor (For Dozer), Compactor, Track Loader, Wheel Loader, Bulldozer, Generator Set, Wheel Tractor - Direct Drive, Material Handler.
Description: A Water Pump Seal is a mechanical Seal that is used in a Water Pump to prevent Water from leaking out of the housing. The Water Pump Seal is located at the point where the pump shaft enters the housing. It is designed to keep the Water in the pump. When the Pump is operating, the rotating Seal Spins with the shaft and presses against the stationary Seal.
Attributes: • Ensures effective sealing performance. • Helps to reduce wear on the pump shaft.
Applications: A Water Pump Seal is used to Create a tight seal to prevent Water leakage, widely used in CAT Motor Grader, Engine (Piston), Pipelayer, Track Type Tractor, Wheel Tractor (For Scraper), Scraper, Truck (Incl Truck Tractors), Wagon, Bottom Dump Body, Wheel Type Tractor (For Dozer), Compactor, Track Loader, Wheel Loader, Bulldozer, Generator Set, Wheel Tractor - Direct Drive, Material Handler.
We are still working on adding a specification for this part.
Compatible Models
Compatible Models
Wheel Tractor
650B660B633C657B637651B641B631C666B
Marine Engine
D379AD379BD398AD398BD342CD342
Vehicular Engine
D346D348D349
Industrial Engine
D398BD398D399D379D379B
Truck
773
Track Loader
983
Tractor
772
Gas Engine
G379AG398G399G379
Wheel Dozer
824B
Wheel Loader
992B988992
View More
Wheel Tractor
650B660B633C657B637651B641B631C666B
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 4N-7526
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4N-7526
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4N-7526
Description: A Water Pump Seal is a mechanical Seal that is used in a Water Pump to prevent Water from leaking out of the housing. The Water Pump Seal is located at the point where the pump shaft enters the housing. It is designed to keep the Water in the pump. When the Pump is operating, the rotating Seal Spins with the shaft and presses against the stationary Seal.
Attributes: • Ensures effective sealing performance. • Helps to reduce wear on the pump shaft.
Applications: A Water Pump Seal is used to Create a tight seal to prevent Water leakage, widely used in CAT Motor Grader, Engine (Piston), Pipelayer, Track Type Tractor, Wheel Tractor (For Scraper), Scraper, Truck (Incl Truck Tractors), Wagon, Bottom Dump Body, Wheel Type Tractor (For Dozer), Compactor, Track Loader, Wheel Loader, Bulldozer, Generator Set, Wheel Tractor - Direct Drive, Material Handler.