Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys4N-7982: PULLEY
Home
EngineBelts, Pulleys, & Vibration DampersEngine Pulleys
4N-7982: PULLEY
4N-7982: PULLEY

Fan Drive Pulley

Brand: Cat

fallback-image
Discontinued
4N-7982: PULLEY
Contact your dealer for replacement options.

Fan Drive Pulley

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4N-7982
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4N-7982
Width (mm): 327.7
Height (mm): 78.7
Material: Gray (Flake) Iron
Length (mm): 335.3
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 4N-7982

WHEEL TRACTOR

627 627B

HYDRAULIC CONTROL

153 163

TRACK LOADER

977K

SOIL COMPACTOR

815

WHEEL DOZER

814

WINCH

55

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 140 120 140G 12F 14G 14E

WHEEL LOADER

966C 980B

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D5E D7G D6C D5 D5B

RIPPER

977 6 5

PIPELAYER

572F 572G 571G 571F 561D 561C

WHEEL SCRAPER

637 627 637B 627B

EXCAVATOR

235

BULLDOZER

5A 5S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert