Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
Home4N-8618: KIT-BRUSH
Home4N-8618: KIT-BRUSH
4N-8618: KIT-BRUSH

Brand: Cat

fallback-image
Discontinued
4N-8618: KIT-BRUSH
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 4N-8618

We are still working on adding a description for this part.

Specifications for part number 4N-8618

We are still working on adding a specification for this part.

Compatible Models for part number 4N-8618

LOAD HAUL DUMP

R1300G R1300G II R1300

WINCH

518 55

MOTOR GRADER

12G 120G 120 160G 12F 140G 130G 140 14G 14E

WHEEL SKIDDER

518 528 528B 530B

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7F D7G D7H D6G2 LGP D5 D6H II D4D D4E D5B D5H D6C D6D D6R D6G D6H

MARINE ENGINE

3208

PIPELAYER

572F 572G 571G 571F 572R 561C

FRONT SHOVEL

235C

EXCAVATOR

229 330 L 225 330-A L 215B 215C 215D 235 E300 350-A 225B 225D 219 215 330B L 330B LN E240 330-A 219D 235B 235C 235D 330 LN 350-A L 229D 330B 350 L

RIPPER SCARIFIER

12G 130G 140G

WHEEL TRACTOR

613 627 615C 627B 627E 615C II 613B 613C

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

963 973 951C 951B 941B 977K 977L 955K 955L 941

SOIL COMPACTOR

815 815B 815F

WHEEL DOZER

814

LANDFILL COMPACTOR

816 816B

GRAPPLE

120C 518 125C

WHEEL LOADER

950B/950E 950B 950E 920 936E 980B 930 936 966D 966C 966F G936 950

ENGINE - MACHINE

3304

GEN SET ENGINE

3304 3304B

ARTICULATED TRUCK

D250B D25C D350C D30C D35C D300B

RIPPER

5 963

WHEELED EXCAVATOR

W330B

BOOM

120C

INDUSTRIAL ENGINE

3304 3304B

WHEEL SCRAPER

627 637B 627B 615C 637

LOGGER

227

BULLDOZER

5A 5P 5S

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced