HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsLevers & Links4P-0394: Fuel Control Lever
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsLevers & Links4P-0394: Fuel Control Lever
4P-0394: Fuel Control Lever
Cat® Lever for Fuel Control Linkage
Brand: Cat
Product Images
4P-0394: Fuel Control Lever
Cat® Lever for Fuel Control Linkage
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: A Fuel Control Linkage Lever is a mechanical component used in some engines to control the amount of fuel delivered to the engine. The linkage lever is typically connected to the fuel system and the throttle or governor of the engine, allowing the operator to adjust the fuel flow to the engine. It is typically located on the engine and is connected to the fuel injection pump or carburetor. When the operator moves the linkage lever, it adjusts the fuel flow to the engine, which in turn affects the engine's speed and power output.
Attributes: • Manufactured to precise specification, built for durability, reliability, and productivity. • Internal diameter with keyway for locking function.
Applications: This Lever is located in the Fuel Control Linkage assembly and is used mostly in Cat 3612, G3606, G3606,3606, G3608, G3608,3608, G3612, G3612,3612, G3616 and G3616,3616 Engine (Piston). G3512, G3516, G3516B, G3520, G3520B, and PMG3516 Generator Set. G3516B Special Application No Pin.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Fuel Control Linkage Lever is a mechanical component used in some engines to control the amount of fuel delivered to the engine. The linkage lever is typically connected to the fuel system and the throttle or governor of the engine, allowing the operator to adjust the fuel flow to the engine. It is typically located on the engine and is connected to the fuel injection pump or carburetor. When the operator moves the linkage lever, it adjusts the fuel flow to the engine, which in turn affects the engine's speed and power output.
Attributes: • Manufactured to precise specification, built for durability, reliability, and productivity. • Internal diameter with keyway for locking function.
Applications: This Lever is located in the Fuel Control Linkage assembly and is used mostly in Cat 3612, G3606, G3606,3606, G3608, G3608,3608, G3612, G3612,3612, G3616 and G3616,3616 Engine (Piston). G3512, G3516, G3516B, G3520, G3520B, and PMG3516 Generator Set. G3516B Special Application No Pin.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Cast Iron,Ductile Cast Iron,Ductile (Spheroidal) Iron
Overall Height (in): 0.91
Overall Height (mm): 23
Overall Length (in): 2.94
Overall Length (mm): 74.6
Overall Width (in): 1.1
Overall Width (mm): 28
Units of MeasureUSMetric
Material: Cast Iron,Ductile Cast Iron,Ductile (Spheroidal) Iron
Overall Height (in): 0.91
Overall Height (mm): 23
View More
Compatible Models
Compatible Models
Generator
SR4B
Gen Set Engine
G3516BG3520B
Generator Set
G3520BG3516G3516B
Power Module
PMG3516
Gas Engine
G3608G3612G3616
View More
Generator
SR4B
Warranty Information
Return Policy
Parts diagram for 4P-0394
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Description for part number 4P-0394
Description: A Fuel Control Linkage Lever is a mechanical component used in some engines to control the amount of fuel delivered to the engine. The linkage lever is typically connected to the fuel system and the throttle or governor of the engine, allowing the operator to adjust the fuel flow to the engine. It is typically located on the engine and is connected to the fuel injection pump or carburetor. When the operator moves the linkage lever, it adjusts the fuel flow to the engine, which in turn affects the engine's speed and power output.
Attributes: • Manufactured to precise specification, built for durability, reliability, and productivity. • Internal diameter with keyway for locking function.
Applications: This Lever is located in the Fuel Control Linkage assembly and is used mostly in Cat 3612, G3606, G3606,3606, G3608, G3608,3608, G3612, G3612,3612, G3616 and G3616,3616 Engine (Piston). G3512, G3516, G3516B, G3520, G3520B, and PMG3516 Generator Set. G3516B Special Application No Pin.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4P-0394
Units of Measure
USMetric
Material: Cast Iron,Ductile Cast Iron,Ductile (Spheroidal) Iron