Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineCooling SystemRadiator & Components4P-0894: Improved Multi Row Module Radiator Core
Home
EngineCooling SystemRadiator & Components
4P-0894: Improved Multi Row Module Radiator Core
4P-0894: Improved Multi Row Module Radiator Core

Cat® Radiator Core for efficient cooling and heat exchange of cooling fluid circulation

Brand: Cat

Product Images
4P-0894: Improved Multi Row Module Radiator Core
4P-0894: Improved Multi Row Module Radiator Core
4P-0894: Improved Multi Row Module Radiator Core
4P-0894: Improved Multi Row Module Radiator Core
4P-0894: Improved Multi Row Module Radiator Core
Contact your dealer for replacement options.

Cat® Radiator Core for efficient cooling and heat exchange of cooling fluid circulation

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4P-0894
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4P-0894

Units of Measure

USMetric
Width (mm): 222.25
Height (mm): 266.7
Length (in): 51.8
Material: Carbon Steel,Alloy Mixed: Metal,Alloy Copper,Structural Steel,Alloy Steel
Length (mm): 1,315.72
Height (in): 10.5
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 4P-0894

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D7H D6H

RIPPER

7 6

SOIL COMPACTOR

815B

BULLDOZER

7S 7U 6S 6SU 7SU 6A 7A 7S LGP

WINCH

56 56H 57H

WHEEL LOADER

966D 966E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert