Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Bearings4P-8167: 83.07mm ID Connecting Rod Big End Bearing
HomeEngineEngine ComponentsEngine Bearings4P-8167: 83.07mm ID Connecting Rod Big End Bearing
4P-8167: 83.07mm ID Connecting Rod Big End Bearing

Cat® 83.07mm Inner Diameter Connecting Rod Big End Bearing

Brand: Cat

Product Images
4P-8167: 83.07mm ID Connecting Rod Big End Bearing
4P-8167: 83.07mm ID Connecting Rod Big End Bearing
4P-8167: 83.07mm ID Connecting Rod Big End Bearing
4P-8167: 83.07mm ID Connecting Rod Big End Bearing
4P-8167: 83.07mm ID Connecting Rod Big End Bearing

Cat® 83.07mm Inner Diameter Connecting Rod Big End Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-8167

Units of Measure

USMetric
Inner Diameter (in): 3.27
Inner Diameter (mm): 83.07
Outer Diameter (in): 3.46
Outer Diameter (mm): 87.8
Thickness (in): 0.09
Thickness (mm): 2.36
Weight (kg): 0.22
Weight (lb): 0.49
Material: Steel Backed Copper-Lead Bearing,Steel Backed Aluminum Bearing
View More
Compatible Models for part number 4P-8167

CHALLENGER

85C 75C 75

TRUCK ENGINE

3176B 3176

MARINE ENGINE

3176B

INDUSTRIAL ENGINE

3176B

LOAD HAUL DUMP

R1700 II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced