Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Material Description: Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel or coolant.
Notes: Dimensions and material descriptions provided for reference only.
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 283
Seal/O-Ring Type: Standard
View More
Compatible Models for part number 4S-5924
TRUCK ENGINE
C15
HYDRAULIC CONTROL
143 141 140
TRACK LOADER
951C 941B 953C 951B 941 953
LOAD HAUL DUMP
R2900 XE
MOTOR GRADER
14G
WHEEL LOADER
966G 972G 972H
TRACK-TYPE TRACTOR
D4H D4D D4E
RIPPER
951 4
TRUCK
773D 773 775D 773B
WHEEL SCRAPER
666 666B 657 657B
QUARRY TRUCK
775B
TRACTOR
772 772B
EXCAVATOR
345D L 349D L 352 350 352F-VG 345C MH
BULLDOZER
4S 4A
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4S-5924
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4S-5924
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Material Description: Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel or coolant.
Notes: Dimensions and material descriptions provided for reference only.
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 283
Seal/O-Ring Type: Standard
View More
Compatible Models for part number 4S-5924
TRUCK ENGINE
C15
HYDRAULIC CONTROL
143 141 140
TRACK LOADER
951C 941B 953C 951B 941 953
LOAD HAUL DUMP
R2900 XE
MOTOR GRADER
14G
WHEEL LOADER
966G 972G 972H
TRACK-TYPE TRACTOR
D4H D4D D4E
RIPPER
951 4
TRUCK
773D 773 775D 773B
WHEEL SCRAPER
666 666B 657 657B
QUARRY TRUCK
775B
TRACTOR
772 772B
EXCAVATOR
345D L 349D L 352 350 352F-VG 345C MH
BULLDOZER
4S 4A
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.