Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsEngine & Brake Hoses4S-7565: 6.35mm Internal Diameter Air Brake Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsEngine & Brake Hoses
4S-7565: 6.35mm Internal Diameter Air Brake Hose
4S-7565: 6.35mm Internal Diameter Air Brake Hose

Air Brake Hose

Brand: Cat

Product Images
4S-7565: 6.35mm Internal Diameter Air Brake Hose
4S-7565: 6.35mm Internal Diameter Air Brake Hose
4S-7565: 6.35mm Internal Diameter Air Brake Hose
4S-7565: 6.35mm Internal Diameter Air Brake Hose
4S-7565: 6.35mm Internal Diameter Air Brake Hose

Air Brake Hose

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4S-7565
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4S-7565
Overall Length (mm): 1,650
Weight (kg): 0.447
Material: Alloy Copper,Other Hose
View More
Compatible Models for part number 4S-7565

TRACK-TYPE TRACTOR

D9G

WHEEL TRACTOR

627 621 650B 660B 623 639D 627B 621B 633C 657E 637D 657B 623B 637 631D 651B 633D 631C 641B 651E 666B

WHEEL SCRAPER

621B 657E

QUARRY TRUCK

777E

TRUCK

785 789 793 793B 793C 777 789B 785C 777D 785B

TRACTOR

776 776D 784C 784B

MOTOR GRADER

12G 14G 16G

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert