Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings4T-2684: Compression Spring
Home
Hardware, Seals, & ConsumablesHardwareSprings
4T-2684: Compression Spring
4T-2684: Compression Spring

Outside Diameter: 3/4 in

Brand: Cat

Product Images
4T-2684: Compression Spring
4T-2684: Compression Spring

Outside Diameter: 3/4 in

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4T-2684
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4T-2684
Outside Diameter (OD) - A (in): 3/4
Wire Diameter - C (in): 0.031
Length - B (in): 7/8
Material: Alloy Steel
Spring Type: Compression
View More
Compatible Models for part number 4T-2684

WHEEL SKIDDER

508

INTEGRATED TOOLCARRIER

IT18B IT18

WHEEL LOADER

G916 916

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert