Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home4T-2958: XT-3ES HOSE
Home4T-2958: XT-3ES HOSE
4T-2958: XT-3ES HOSE

XT-3 ES High Pressure Hose Assembly

Brand: Cat

Product Images
4T-2958: XT-3ES  HOSE
4T-2958: XT-3ES  HOSE
4T-2958: XT-3ES  HOSE
4T-2958: XT-3ES  HOSE
4T-2958: XT-3ES HOSE

XT-3 ES High Pressure Hose Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4T-2958
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4T-2958
Overall Length (mm): 515
Weight (kg): 0.678
Material: High Pressure Hose
View More
Compatible Models for part number 4T-2958

TRACK-TYPE TRACTOR

D5H

WHEEL SKIDDER

535B 525B 525

WHEEL TRACTOR

657E 651E

RIPPER

5

WHEELED EXCAVATOR

M325B W330B W345B II

WHEEL SCRAPER

631G 651E 657G 621G 621F 631E 627G 627F 637E 637G 657E

LOGGER

322C

EXCAVATOR

322B L 345B II 345B II MH 325B L 325C L 322C FM 330B 330C FM 322B 325C FM 330C MH 322B LN 320C FM 330B L 330C L 330B LN 325C 345B

BULLDOZER

5A 5P 5S

WINCH

55

TRACK SKIDDER

527 D5HTSK II 517

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert