Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeGround Engaging ToolsWear PlatesSole Plates4T-8799: Bolt-On Sole Plate
HomeGround Engaging ToolsWear PlatesSole Plates4T-8799: Bolt-On Sole Plate
4T-8799: Bolt-On Sole Plate

Cat® 25 mm Bolt-On Sole Plate

Brand: Cat

Product Images
4T-8799: Bolt-On Sole Plate
4T-8799: Bolt-On Sole Plate
4T-8799: Bolt-On Sole Plate
4T-8799: Bolt-On Sole Plate
4T-8799: Bolt-On Sole Plate

Cat® 25 mm Bolt-On Sole Plate

Brand: Cat

Warranty Information
Return Policy
Related parts
5J-4772: 7/8-9 Thread 63.5mm Long Plow Bolt
5J-4772: 7/8-9 Thread 63.5mm Long Plow Bolt

7/8” - 9 x 2 ½” Plow Bolt

Check Price
2J-3505: 7/8''-9 Hex Nut
2J-3505: 7/8''-9 Hex Nut

Cat® 0.875" Steel Hexagonal Full Nut

Check Price
6F-0196: 7/8-9 Thread 69.85mm Long Plow Bolt
6F-0196: 7/8-9 Thread 69.85mm Long Plow Bolt

7/8” - 9 x 2 ¾” Plow Bolt

Check Price
5P-8249: 7/8" ID Steel Flat Washer
5P-8249: 7/8" ID Steel Flat Washer

FLAT WASHER

Check Price
5J-4772
5J-4772: 7/8-9 Thread 63.5mm Long Plow Bolt
Check Price
2J-3505
2J-3505: 7/8''-9 Hex Nut
Check Price
6F-0196
6F-0196: 7/8-9 Thread 69.85mm Long Plow Bolt
Check Price
5P-8249
5P-8249: 7/8" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced