Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components4T-9905: 7/8" X 9/16" Thread Straight Adapter
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
4T-9905: 7/8" X 9/16" Thread Straight Adapter
4T-9905: 7/8" X 9/16" Thread Straight Adapter

Cat® 7/8" Male X 9/16" Female Thread Steel Straight Adapter used in Shuttle Valve to Provide a Connection Between Different Sized Hydraulic parts

Brand: Cat

Product Images
4T-9905: 7/8" X 9/16" Thread Straight Adapter
4T-9905: 7/8" X 9/16" Thread Straight Adapter
4T-9905: 7/8" X 9/16" Thread Straight Adapter
4T-9905: 7/8" X 9/16" Thread Straight Adapter
4T-9905: 7/8" X 9/16" Thread Straight Adapter

Cat® 7/8" Male X 9/16" Female Thread Steel Straight Adapter used in Shuttle Valve to Provide a Connection Between Different Sized Hydraulic parts

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4T-9905
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4T-9905
Material: Carbon Steel,Alloy Steel
View More
Compatible Models for part number 4T-9905

INTEGRATED TOOLCARRIER

IT38H

OFF HIGHWAY TRUCK

777 775 773 777G 777E

WINCH

57H 59N 59L 58L 59 58

TRACK SKIDDER

527

TRACK-TYPE TRACTOR

D4G D5G D8R D8N D9L D9N D10N D11N

WHEEL SKIDDER

555D 535D 545D 525D

MINI HYD EXCAVATOR

307B

MINING EXCAVATOR

5230B 5230

FRONT SHOVEL

235C

EXCAVATOR

336E LN 311D LRR 316F L 330 L 345B II 320-A L 215B 325B L 323F SA 320-A S 215C 320-A N 215D 336D 312C 324D 312D 336F 315D L 325-A 320D2 336D2 L 322B LN 314D CR 335F 323F 311C 320D L 325 LN 312-A 349E L 350-A 225B 225D 322B 319D LN 340F L UHD 349E L VG 324E LN 330B L 330B LN 345C 320E L 349F L 325B LN 385C L 219D 325D L 319D L 330 LN 352F-VG 325 L 326F L 323F OEM 336D2 320F L 312C L 323E LN 350-A L 229D 314C 326F 330F LN 324D L 350 L 330D L 336E L 325C 349E 349F 325F 352F 312D L 340F 229 322B L 225 330-A L 325-A LN 314D LCR 329D L 317-A 231D 340F L LRE 320E LRR 325F LCR 323F LN 235 319D 324E L 336F L 318F L 345C L 325-A L 329E L 320-A 219 215 329D 330F L 317-A N 385B 330-A 317 N 320N 329F L 335F LCR 315-A 320B 320D 320E 235B 235C 235D 365C L 323E L 336F LN 329E LN 323E SA 320E LN 375-A 320B S 330-A LN 330F 320B L 245 365B II 245D 330C 245B 323F L 320 L 365B L 365C 326F LN 365B

MOBILE HYD POWER UNIT

336FMHPU 329E 336D L 349E L HVG 336F 336D 336E 323F OEM 345C 336E HVG 385C L 345C L

WHEEL TRACTOR

615C II 631G 623G 657E 657G 621G 627G 637G

HEX BASED SPL SOLUTION

352F OEM 320E 330F OEM

SOIL COMPACTOR

825 825H 825G 825K 815K 815 825G II

BACKHOE LOADER

414E 438C 426C 436C 422E 416E 416C 428E 428C

WHEEL DOZER

834B 824H 824G 824K 814K 814 824 824G II

LANDFILL COMPACTOR

826 826G II 816K 816 826G 826H 826K

WHEEL LOADER

962 966 972H 972K 972M 972 972L 980 950G II 950B 950E 962H 988 950H 950K 962K 950M 950L 962M 990 980G II 988B 988H 988K 966D 966F 966E 966H 930G 966L 930H 950 950B/950E 814K 990K 990H 972G II 924H 924G 992D 962G II 980H 980G 980L 980K 980M 938H 966G II

CHALLENGER

55 65E 75E 85E 35 95E 45

RIPPER

11 10 9 8

WHEELED EXCAVATOR

M325C MH

WHEEL SCRAPER

631G 621G 621F 623G 623F 637G 627G 627F

QUARRY TRUCK

777E 773E 771D

TRUCK

785 789 773G LRC 773E 773D 773G 773G OEM 775G 775E 777D 777G 777F 775G OEM 772 770 775G LRC 769D

TRACTOR

776D

BULLDOZER

10SU 11SU 8U 9U 834U 834S 11U 10U 8A 9SU 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert