Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home4W-1309: HOSE A
Home4W-1309: HOSE A
4W-1309: HOSE A

Low Pressure Engine and Air Brake Hose Assembly

Brand: Cat

Product Images
4W-1309: HOSE A
4W-1309: HOSE A
Contact your dealer for replacement options.

Low Pressure Engine and Air Brake Hose Assembly

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4W-1309
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4W-1309
Overall Length (mm): 340
Weight (kg): 0.5
Material: Low Pressure Hose
View More
Compatible Models for part number 4W-1309

WHEEL SKIDDER

518 518C 528B 530B 528

TRUCK ENGINE

1673C 3306C 3306B 3306

BOOM

120C

INDUSTRIAL ENGINE

3306

WINCH

518

MOTOR GRADER

12H NA 140H NA 12H 12G 130G 120G 12H ES 140H ES 143H 160H NA 160H 163H NA 160G 140H 140G 160H ES 14G

GRAPPLE

518 120C 125C

RIPPER SCARIFIER

130G 140G 12G

FELLER BUNCHER

FB518

WHEEL LOADER

950B/950E 936 936E 936F G936 950B 950E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert