Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4W-7147: 0.8mm Thick Oil Cooler Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
4W-7147: 0.8mm Thick Oil Cooler Gasket
4W-7147: 0.8mm Thick Oil Cooler Gasket

Gasket

Brand: Cat

Product Images
4W-7147: 0.8mm Thick Oil Cooler Gasket
4W-7147: 0.8mm Thick Oil Cooler Gasket
4W-7147: 0.8mm Thick Oil Cooler Gasket
4W-7147: 0.8mm Thick Oil Cooler Gasket
4W-7147: 0.8mm Thick Oil Cooler Gasket

Gasket

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4W-7147
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4W-7147
Material: Rubber Gasket Gasket
Overall Width (mm): 128
Overall Length (mm): 357
View More
Compatible Models for part number 4W-7147

GEN SET ENGINE

3208

ENGINE - MACHINE

3208

TRUCK ENGINE

3208

MARINE ENGINE

3208

INDUSTRIAL ENGINE

3412

EXCAVATOR

231D

COLD PLANER

PR-1000C PR-1000

FOREST PRODUCTS

FB221

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert