Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups4W-7249: HOUSING
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
4W-7249: HOUSING
4W-7249: HOUSING

Turbocharger Turbine Housing

Brand: Cat

Product Images
4W-7249: HOUSING
4W-7249: HOUSING

Turbocharger Turbine Housing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4W-7249
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4W-7249

Units of Measure

USMetric
Width (mm): 431.8
Height (mm): 259.1
Length (in): 17
Length (mm): 431.8
Height (in): 10.2
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 4W-7249

GENERATOR

SR4

GEN SET ENGINE

3516

MARINE ENGINE

3516

ENGINE

3516PETROLEUM

INDUSTRIAL ENGINE

3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert