Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHydraulicsOther Hydraulic Components500-8848: 9/16-18 Hex Head Straight O-Ring Adapter
HomeHydraulicsOther Hydraulic Components500-8848: 9/16-18 Hex Head Straight O-Ring Adapter
500-8848: 9/16-18 Hex Head Straight O-Ring Adapter

Fluid Carrying Straight Adapter (STOR to WEO)

Brand: Cat

Product Images
500-8848: 9/16-18 Hex Head Straight O-Ring Adapter
500-8848: 9/16-18 Hex Head Straight O-Ring Adapter
500-8848: 9/16-18 Hex Head Straight O-Ring Adapter
500-8848: 9/16-18 Hex Head Straight O-Ring Adapter
500-8848: 9/16-18 Hex Head Straight O-Ring Adapter

Fluid Carrying Straight Adapter (STOR to WEO)

Brand: Cat

Warranty Information
Return Policy
Related parts
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring

Shop Cat® part 3J-0360 straight thread o-ring SAE 9/16-18 thread (Lines Group, Wheel Group).This STOR o-ring seal is used in static sealing and engineered for specific applications and conditions.

Check Price
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)

Cat®Stor O Ring Seal (SAE 9/16-18) (Wiring, Pump Group)

Check Price
3J-1907
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Check Price
214-7568
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced