Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home503-7087: Rocker Switch Assembly
Home503-7087: Rocker Switch Assembly
503-7087: Rocker Switch Assembly

Cat® Rocker Switch Assembly (Switch Group)

Brand: Cat

Product Images
503-7087: Rocker Switch Assembly
503-7087: Rocker Switch Assembly
503-7087: Rocker Switch Assembly
503-7087: Rocker Switch Assembly
503-7087: Rocker Switch Assembly

Cat® Rocker Switch Assembly (Switch Group)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
503-7087503-7087
503-7088503-7088
506-9153506-9153
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 503-7087
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 503-7087

Units of Measure

USMetric
Overall Length (mm): 24.89
Overall Length (in): 0.98
Overall Height (mm): 48.77
Overall Height (in): 1.92
Overall Width (mm): 49.78
Overall Width (in): 1.96
Operating Temperature: -9.4°C to +85°C
Material: Plastic,Acrylonitrile Butadiene Styrene (ABS) Plastic
Weight (kg): 0.01
Weight (lb): 0.01
View More
Compatible Models for part number 503-7087

TELEHANDLER

TH357D TH3510D TH408 TH3510 TH306D TH357 TH408D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert