Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsBatteriesBattery Components504-3595: CABLE AS-CW
Home
Electrical & ElectronicsBatteriesBattery Components
504-3595: CABLE AS-CW
504-3595: CABLE AS-CW

Cat® Cold Weather Battery Cable Assembly

Brand: Cat

Product Images
504-3595: CABLE AS-CW
504-3595: CABLE AS-CW

Cat® Cold Weather Battery Cable Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat battery cables are designed to deliver extreme Cold Cranking Amps (CCAs) during the most severe weather conditions. They are suitable for continuous use at temperatures up to 80 C. Full gauge annealed stranded copper core surrounded by thermoplastic insulation that remains flexible at -40 C. Cat battery cables include heavy duty battery terminals designed to deliver the same extreme CCAs required for starting your Cat equipment.

Attributes:
• Provides connection from battery to one termination point with 5/16 inch (8MM) ring terminal.
• Heavy duty 2/0 cable
• With terminal covers

Applications:
Extreme environmental conditions. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat battery cables are designed to deliver extreme Cold Cranking Amps (CCAs) during the most severe weather conditions. They are suitable for continuous use at temperatures up to 80 C. Full gauge annealed stranded copper core surrounded by thermoplastic insulation that remains flexible at -40 C. Cat battery cables include heavy duty battery terminals designed to deliver the same extreme CCAs required for starting your Cat equipment.

Attributes:
• Provides connection from battery to one termination point with 5/16 inch (8MM) ring terminal.
• Heavy duty 2/0 cable
• With terminal covers

Applications:
Extreme environmental conditions. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Polarity: Positive
Color: Red
Terminal: Crimp, Crimp
Gauge (AWG): 0
Cable Length (meters): 0.29
Cable Length (feet): 0.95
Units of MeasureUSMetric
Polarity: Positive
Color: Red
Terminal: Crimp, Crimp
View More
Compatible Models
Compatible Models
Excavator
320323 GC323GC323
View More
Excavator
320323 GC323GC323
Warranty Information
Return Policy
Parts diagram for 504-3595
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert