Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights504-7204: 233mm Length Led Lamp (LH)
HomeElectrical & ElectronicsLights & Light AccessoriesLights504-7204: 233mm Length Led Lamp (LH)
504-7204: 233mm Length Led Lamp (LH)

Cat® Head And Signal Led Lamp

Brand: Cat

Product Images
504-7204: 233mm Length Led Lamp (LH)
504-7204: 233mm Length Led Lamp (LH)
504-7204: 233mm Length Led Lamp (LH)
504-7204: 233mm Length Led Lamp (LH)
504-7204: 233mm Length Led Lamp (LH)

Cat® Head And Signal Led Lamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 504-7204

Units of Measure

USMetric
Material: Plastic,Polycarbonate Plastic,Coating Mixed: Nonmetallic,Alloy Aluminum
Overall Height (in): 6.3
Overall Height (mm): 160.0
Overall Length (in): 9.17
Overall Length (mm): 233.0
Overall Width (in): 7.95
Overall Width (mm): 202.0
View More
Compatible Models for part number 504-7204

BACKHOE LOADER

434 432 428 444

MOTOR GRADER

150 140 160

WHEEL LOADER

962 980 982 908 938K 907 908M 938M 906M 980GC 924K 926M 906 930K 930M 950 972

COMPACT WHEEL LOADER

914K 908M 906M 920K 914 910 907M 903 902 901 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced