Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home505-1118: Engine and Air Brake Hose
Home505-1118: Engine and Air Brake Hose
505-1118: Engine and Air Brake Hose

Cat® Engine and Air Brake Hose

Brand: Cat

Product Images
505-1118: Engine and Air Brake Hose
505-1118: Engine and Air Brake Hose

Cat® Engine and Air Brake Hose

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from synthetic rubber tube, textile inner braid, high tensile steel wire braid reinforcement and a textile braid cover.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from synthetic rubber tube, textile inner braid, high tensile steel wire braid reinforcement and a textile braid cover.

Specifications
Specifications
Overall Length (mm): 2,640
Weight (kg): 3.188
Material: Low Pressure Hose
Overall Length (mm): 2,640
Weight (kg): 3.188
Material: Low Pressure Hose
View More
Compatible Models
Compatible Models
Hydraulic Shovel
60206020B
View More
Hydraulic Shovel
60206020B
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 505-1118
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 505-1118

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from synthetic rubber tube, textile inner braid, high tensile steel wire braid reinforcement and a textile braid cover.

View More
Specifications for part number 505-1118
Overall Length (mm): 2,640
Weight (kg): 3.188
Material: Low Pressure Hose
View More
Compatible Models for part number 505-1118

HYDRAULIC SHOVEL

6020 6020B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert