Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters505-4059: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters505-4059: Bucket Adapter
505-4059: Bucket Adapter

Bolt-On Cat® Advansys™ 100 Bolt-On Two Strap Adapter - LH Corner

Brand: Cat

Product Images
505-4059: Bucket Adapter
505-4059: Bucket Adapter
505-4059: Bucket Adapter
505-4059: Bucket Adapter
505-4059: Bucket Adapter
505-4059: Bucket Adapter

Bolt-On Cat® Advansys™ 100 Bolt-On Two Strap Adapter - LH Corner

Brand: Cat

Warranty Information
Return Policy
Related parts
505-4057: Bucket Adapter
505-4057: Bucket Adapter

Bolt-On Cat® Advansys™ 100 Bolt-On Two Strap Adapter

Check Price
505-4058: Bucket Adapter
505-4058: Bucket Adapter

Bolt-On Cat® Advansys™ 100 Bolt-On Two Strap Adapter - RH Corner

Check Price
6V-8360: 1 1/4-7 Thread 115mm Long Plow Bolt
6V-8360: 1 1/4-7 Thread 115mm Long Plow Bolt

1 ¼” - 7 x 4 ½” Plow Bolt

Check Price
5P-8362: 1 1/4''-7 Cone Lock Nut
5P-8362: 1 1/4''-7 Cone Lock Nut

Cat® Conical Seat Nut ensure reliable bucket attachment with conical seat nuts, crucial for secure fastening and durability

Check Price
3K-9770: 1 1/4''-7 Hex Nut
3K-9770: 1 1/4''-7 Hex Nut

Discover durable heavy duty hex nut for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Check Price
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt

1 ¼” - 7 x 4 15/16” Plow Bolt

Check Price
505-4057
505-4057: Bucket Adapter
Check Price
505-4058
505-4058: Bucket Adapter
Check Price
6V-8360
6V-8360: 1 1/4-7 Thread 115mm Long Plow Bolt
Check Price
5P-8362
5P-8362: 1 1/4''-7 Cone Lock Nut
Check Price
3K-9770
3K-9770: 1 1/4''-7 Hex Nut
Check Price
5P-8361
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced