Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters505-4140: Bucket Adapter
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
505-4140: Bucket Adapter
505-4140: Bucket Adapter

Weld-On Cat® Advansys™ 90 Two Strap Adapter

Brand: Cat

Product Images
505-4140: Bucket Adapter
505-4140: Bucket Adapter
505-4140: Bucket Adapter
505-4140: Bucket Adapter
505-4140: Bucket Adapter
505-4140: Bucket Adapter

Weld-On Cat® Advansys™ 90 Two Strap Adapter

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
505-4140505-4140
505-4141505-4141
505-4142505-4142
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 505-4140
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 505-4140

Units of Measure

USMetric
Type: Two Strap
Position: Center
Bevel Angle: 22.5
Material: Carbon Steel
Wear or Durability: Standard
Overall Length (in): 14.646
Hole Quantity: 0
Corner Kickout Angle: 0
Size: Advansys 90
Width (mm): 98
Bottom Strap Length (mm): 234
Attachment Method: Weld-On
Hole Spacing (mm): 0
Bottom Strap Length (in): 9.213
Base Edge Thickness Class: 40
Series: Advansys
Overall Length (mm): 372
Width (in): 3.858
View More
Compatible Models for part number 505-4140

WHEELED EXCAVATOR

M315C M315D M322D MH M320F M316C M316F M316D M320D2 M322D2 M324D2 MH M313C M322D2 MH M318D MH M322F M314F M322D M322C M318D M322 M318C M318F M318

BUCKET

BUCKET

EXCAVATOR

340 316F L 318D2 M315F 323 GC 316F 323GC 326D2 352 317 M317F 318D2 L 318F L 320 M318F 326 330D2 330 GC 325 318 GC 323 318F 326F 330 317 GC 320 GC

MATERIAL HANDLER

MH3022 MH3024

View More
Related parts
505-4142
505-4142: Bucket Adapter
Check Price
505-4141
505-4141: Bucket Adapter
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert