Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab VisibilityWindows & Glass508-0788: Articulated Truck Left Hand Glass
Home
CabsCab VisibilityWindows & Glass
508-0788: Articulated Truck Left Hand Glass
508-0788: Articulated Truck Left Hand Glass

Cat® Articulated Truck Left Hand Glass, Green Tinted Laminated Safety Glass, 70% Light Transmittance

Brand: Cat

Product Images
508-0788: Articulated Truck Left Hand Glass
508-0788: Articulated Truck Left Hand Glass
508-0788: Articulated Truck Left Hand Glass
508-0788: Articulated Truck Left Hand Glass
508-0788: Articulated Truck Left Hand Glass

Cat® Articulated Truck Left Hand Glass, Green Tinted Laminated Safety Glass, 70% Light Transmittance

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat 508-0788 green-tinted laminated safety glass protects the machine operator from weather conditions and worksite debris while providing excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal Standards for automotive safety glazing materials
• Green tinted laminated safety glass
• 70% minimum light transmittance

Application:
Provides operator visibility from the cab of Cat machines.

Description:
Cat 508-0788 green-tinted laminated safety glass protects the machine operator from weather conditions and worksite debris while providing excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal Standards for automotive safety glazing materials
• Green tinted laminated safety glass
• 70% minimum light transmittance

Application:
Provides operator visibility from the cab of Cat machines.

Specifications
Specifications
Units of MeasureUSMetric
Material: Safety Glass,Glass Ceramic
Thickness (mm): 6.8
Overall Width (mm): 701.6
Overall Length (mm): 1,188
Thickness (in): 0.27
Overall Width (in): 27.62
Overall Length (in): 46.77
Units of MeasureUSMetric
Material: Safety Glass,Glass Ceramic
Thickness (mm): 6.8
Overall Width (mm): 701.6
View More
Compatible Models
Compatible Models
Articulated Truck
740 GC730745730 EJECTOR725735
Ejector Truck
740
View More
Articulated Truck
740 GC730745730 EJECTOR725735
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 508-0788
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 508-0788

Description:
Cat 508-0788 green-tinted laminated safety glass protects the machine operator from weather conditions and worksite debris while providing excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal Standards for automotive safety glazing materials
• Green tinted laminated safety glass
• 70% minimum light transmittance

Application:
Provides operator visibility from the cab of Cat machines.

View More
Specifications for part number 508-0788

Units of Measure

USMetric
Material: Safety Glass,Glass Ceramic
Thickness (mm): 6.8
Overall Width (mm): 701.6
Overall Length (mm): 1,188
Thickness (in): 0.27
Overall Width (in): 27.62
Overall Length (in): 46.77
View More
Compatible Models for part number 508-0788

ARTICULATED TRUCK

740 GC 730 745 730 EJECTOR 725 735

EJECTOR TRUCK

740

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert