Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsSnow Pushes508-8320: 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge
Home
AttachmentsSnow Pushes
508-8320: 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge
508-8320: 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Brand: Cat

Product Images
508-8320: 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge
508-8320: 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge
508-8320: 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge
508-8320: 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge
508-8320: 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge
508-8320: 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge
508-8320: 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge
508-8320: 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge
508-8320: 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge
508-8320: 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge
508-8320: 4.87 m (16 ft), Fusion™ Coupler, Rubber Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Straight Snow Pushes are designed for optimal snow removal or any material pushing application. Removing applications can range from parking lots, driveways, airport runways and storage lots. Designed to roll and fold snow with a profiled mold board, the Straight Snow Push maximizes the amount of snow being pushed. Once material is contained and displaced, streamlined box supports ensure that snow does not cling to the tool, increasing productivity. The Cat Straight Snow push features a standard trip edge system which protects your machine and tool from unseen obstacles.

Cat® Straight Snow Pushes are designed for optimal snow removal or any material pushing application. Removing applications can range from parking lots, driveways, airport runways and storage lots. Designed to roll and fold snow with a profiled mold board, the Straight Snow Push maximizes the amount of snow being pushed. Once material is contained and displaced, streamlined box supports ensure that snow does not cling to the tool, increasing productivity. The Cat Straight Snow push features a standard trip edge system which protects your machine and tool from unseen obstacles.

Specifications
Specifications
Units of MeasureUSMetric
Working Width: 192 in
Working Width: 4877 mm
Weight: 3249.6 lb
Weight: 1474 kg
Length: 1574 mm
Length: 62 in
Moldboard Height: 878 mm
Moldboard Height: 34.6 in
Overall Height: 1128 mm
Overall Height: 44.4 in
Interface Type: Fusion™ Coupler
Trip Edge Type: Rubber With Trip Edge
Trip Edge Height: 193.5 mm
Trip Edge Height: 7.6 in
Trip Edge Quantity: 2
Overall Width: 5048 mm
Overall Width: 198.7 in
Units of MeasureUSMetric
Working Width: 192 in
Working Width: 4877 mm
Weight: 3249.6 lb
View More
Compatible Models
Compatible Models
Wheel Loader
938K938M924K926M930K930M
View More
Wheel Loader
938K938M924K926M930K930M
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Related parts
451-1411
451-1411: 3.2 m3 (4.2 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
479-8098
479-8098: 3.0 m (10 ft), Fusion™ Coupler
Check Price
417-4935
417-4935: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert