Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeAttachmentsSnow Pushes508-8325: 3.66 m (12 ft), Bucket Receiver, Rubber Trip Edge
HomeAttachmentsSnow Pushes508-8325: 3.66 m (12 ft), Bucket Receiver, Rubber Trip Edge
508-8325: 3.66 m (12 ft), Bucket Receiver, Rubber Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Brand: Cat

Product Images
508-8325: 3.66 m (12 ft), Bucket Receiver, Rubber Trip Edge
508-8325: 3.66 m (12 ft), Bucket Receiver, Rubber Trip Edge
508-8325: 3.66 m (12 ft), Bucket Receiver, Rubber Trip Edge
508-8325: 3.66 m (12 ft), Bucket Receiver, Rubber Trip Edge
508-8325: 3.66 m (12 ft), Bucket Receiver, Rubber Trip Edge
508-8325: 3.66 m (12 ft), Bucket Receiver, Rubber Trip Edge
508-8325: 3.66 m (12 ft), Bucket Receiver, Rubber Trip Edge
508-8325: 3.66 m (12 ft), Bucket Receiver, Rubber Trip Edge
508-8325: 3.66 m (12 ft), Bucket Receiver, Rubber Trip Edge
508-8325: 3.66 m (12 ft), Bucket Receiver, Rubber Trip Edge
508-8325: 3.66 m (12 ft), Bucket Receiver, Rubber Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Brand: Cat

Warranty Information
Return Policy
Related parts
451-1411: 3.2 m3 (4.2 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
451-1411: 3.2 m3 (4.2 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Check Price
232-2698: 1.1 m3 (1.4 yd3), IT Coupler, Bolt-On Cutting Edge
232-2698: 1.1 m3 (1.4 yd3), IT Coupler, Bolt-On Cutting Edge

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Check Price
417-4935: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
417-4935: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Used for loading light, loosely-packed materials.

Check Price
451-1411
451-1411: 3.2 m3 (4.2 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
232-2698
232-2698: 1.1 m3 (1.4 yd3), IT Coupler, Bolt-On Cutting Edge
Check Price
417-4935
417-4935: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced