Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components509-4135: 82.25mm Inner Diameter Transmission Clutch Piston
Home
DrivetrainTransmissions & ComponentsOther Transmission Components
509-4135: 82.25mm Inner Diameter Transmission Clutch Piston
509-4135: 82.25mm Inner Diameter Transmission Clutch Piston

Cat® 82.25mm Inner Diameter Aluminum Transmission Clutch Piston

Brand: Cat

Product Images
509-4135: 82.25mm Inner Diameter Transmission Clutch Piston
509-4135: 82.25mm Inner Diameter Transmission Clutch Piston
509-4135: 82.25mm Inner Diameter Transmission Clutch Piston
509-4135: 82.25mm Inner Diameter Transmission Clutch Piston
509-4135: 82.25mm Inner Diameter Transmission Clutch Piston

Cat® 82.25mm Inner Diameter Aluminum Transmission Clutch Piston

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 509-4135
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 509-4135

Units of Measure

USMetric
Material Description: Cast Aluminum
Outside Diameter (mm): 187
Inside Diameter (mm): 82.25
Height (mm): 45.2
Thickness (mm): 46.2
Outside Diameter (in): 7.362
Inside Diameter (in): 3.238
Height (in): 1.779
Thickness (in): 1.81
Material: Alloy Aluminum,Alloy MixedMetal
View More
Compatible Models for part number 509-4135

MOTOR GRADER

140M 3 AWD 14L 12H NA 140H NA 12H 12M 150 12K 120H 12M 3 AWD 140K 2 163H 160M 3 AWD 135H NA 140M 3 140M 2 12H ES 140H ES 140 120H ES 160 12M 3 12M 2 143H 120 14 135H 160H NA 140M 160K 120M 140K 160H 163H NA 120K 140H 160H ES 160M 2 160M 3 120H NA 120K 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert