To find the parts that fit.To find the parts that fit.
Search for part number or name
Select Store
Select Equipment
Sign in
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers510-1524: Seal Bonded Coupler
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers510-1524: Seal Bonded Coupler
510-1524: Seal Bonded Coupler
Cat® Hydraulic Hose Line Seal Bonded Coupler
Brand: Cat
Product Images
510-1524: Seal Bonded Coupler
Cat® Hydraulic Hose Line Seal Bonded Coupler
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Hydraulic Hose Line Seal Bonded Coupler is a component used in hydraulic systems to connect two hydraulic hoses or lines. It provides a secure and leak-free connection between the hoses, ensuring the efficient transfer of hydraulic fluid and maintaining the integrity of the system.
Attributes: • Designed to connect to a hydraulic hose. • Designed to withstand the high pressures and temperatures experienced in hydraulic systems.
Applications: The Hydraulic Hose Line Seal Bonded Coupler coupler provides a reliable and efficient connection between hydraulic hoses, maintaining the integrity of the hydraulic system and preventing fluid leakage.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Hydraulic Hose Line Seal Bonded Coupler is a component used in hydraulic systems to connect two hydraulic hoses or lines. It provides a secure and leak-free connection between the hoses, ensuring the efficient transfer of hydraulic fluid and maintaining the integrity of the system.
Attributes: • Designed to connect to a hydraulic hose. • Designed to withstand the high pressures and temperatures experienced in hydraulic systems.
Applications: The Hydraulic Hose Line Seal Bonded Coupler coupler provides a reliable and efficient connection between hydraulic hoses, maintaining the integrity of the hydraulic system and preventing fluid leakage.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Washer Type: Sealing
Material: Soft Steel,Carbon Steel
Material Description: Soft Steel
Coating: Not specified
Inside Diameter (mm): 14.8
Outside Diameter (mm): 23.8
Thickness (mm): 2.0
Fits Bolt Sizes (in): 3/8 BSP
Inside Diameter (in): 0.581
Outside Diameter (in): 0.937
Thickness (in): 0.079
Units of MeasureUSMetric
Washer Type: Sealing
Material: Soft Steel,Carbon Steel
Material Description: Soft Steel
View More
Compatible Models
Compatible Models
Wheel Saw
SW380SW480
Cold Planer
PC412PC105PC306PC406PC310PC310XD
View More
Wheel Saw
SW380SW480
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 510-1524
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 510-1524
Description: A Hydraulic Hose Line Seal Bonded Coupler is a component used in hydraulic systems to connect two hydraulic hoses or lines. It provides a secure and leak-free connection between the hoses, ensuring the efficient transfer of hydraulic fluid and maintaining the integrity of the system.
Attributes: • Designed to connect to a hydraulic hose. • Designed to withstand the high pressures and temperatures experienced in hydraulic systems.
Applications: The Hydraulic Hose Line Seal Bonded Coupler coupler provides a reliable and efficient connection between hydraulic hoses, maintaining the integrity of the hydraulic system and preventing fluid leakage.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.