Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeStructures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports511-5921: Bar for Operator Console
Home
Structures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports
511-5921: Bar for Operator Console
511-5921: Bar for Operator Console

Cat® Operator Console Bar

Brand: Cat

Product Images
511-5921: Bar for Operator Console
511-5921: Bar for Operator Console
511-5921: Bar for Operator Console
511-5921: Bar for Operator Console
511-5921: Bar for Operator Console

Cat® Operator Console Bar

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
This plastic bar (511-5921) is used in the operator console of certain Excavator models.

Attributes:
• Plastic bar for operator console
• Color: Cat Yellow and Black
• Overall Length: 273mm (10.74 inches)
• Overall Width: 188mm (7.42 inches)
• Overall Height: 24mm (0.94 inches)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
This plastic bar (511-5921) is used in the operator console of certain Excavator models.

Attributes:
• Plastic bar for operator console
• Color: Cat Yellow and Black
• Overall Length: 273mm (10.74 inches)
• Overall Width: 188mm (7.42 inches)
• Overall Height: 24mm (0.94 inches)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Color: Low Gloss Black, Cat Yellow
Material: Nylon, Polyester,Nylon, 6, 6/12, 6/6 Plastic,Thermoplastic Plastic,Polypropylene Plastic
Overall Height (mm): 0.94
Overall Length (in): 10.75
Overall Length (mm): 273
Overall Width (in): 7.4
Overall Width (mm): 188
Units of MeasureUSMetric
Color: Low Gloss Black, Cat Yellow
Material: Nylon, Polyester,Nylon, 6, 6/12, 6/6 Plastic,Thermoplastic Plastic,Polypropylene Plastic
Overall Height (mm): 0.94
View More
Compatible Models
Compatible Models
Track Feller Buncher
522521
Oem Mob Hyd Pwr Unit
336MHPU
Wheeled Excavator
M313-07MH3040M314-07M314MH3026M315M322M320M315GCM318M319M316M317
Forestry Products
548FM528558FM528 LL568538
Excavator
326 GC340336 MHPU349336 GC345313 GCFM538320D323 GC323GC395352350317333 GC315313FM548320320D L326330 GC325323326GC315 GCFM558OTHERMH3040330374340MHPU317 GC3353363101333FM568350 OEM330GC320 GC345 GC352 UHD
Material Handler
MH3050MH3250MH3260MH3022MH3024MH3032MH3040
Mobile Hyd Power Unit
330 MHPU350MHPU
Forest Products
OTHER
View More
Track Feller Buncher
522521
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert