Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home513-1592: One Wire Braid
Home513-1592: One Wire Braid
513-1592: One Wire Braid

Cat® One Wire Braid

Brand: Cat

Product Images
513-1592: One Wire Braid
513-1592: One Wire Braid

Cat® One Wire Braid

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Specifications
Specifications
Overall Length (mm): 2,940
Weight (kg): 4.622
Material: Medium Pressure Hose
Overall Length (mm): 2,940
Weight (kg): 4.622
Material: Medium Pressure Hose
View More
Compatible Models
Compatible Models
Truck
785D
Spray Ar
CAT WDS
Water Delivery System
CAT WDS
View More
Truck
785D
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 513-1592
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 513-1592

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

View More
Specifications for part number 513-1592
Overall Length (mm): 2,940
Weight (kg): 4.622
Material: Medium Pressure Hose
View More
Compatible Models for part number 513-1592

TRUCK

785D

SPRAY AR

CAT WDS

WATER DELIVERY SYSTEM

CAT WDS

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert