Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance513-9150: Air Switch Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
513-9150: Air Switch Kit
513-9150: Air Switch Kit

Cat® Air Switch Kit

Brand: Cat

Product Images
513-9150: Air Switch Kit
513-9150: Air Switch Kit
513-9150: Air Switch Kit
513-9150: Air Switch Kit
513-9150: Air Switch Kit

Cat® Air Switch Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:This kit (part # 513-9150) contains the components needed to service and repair the seat suspension.Attributes:Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Description:This kit (part # 513-9150) contains the components needed to service and repair the seat suspension.Attributes:Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Specifications
Specifications
Material: Carbon Steel,Polyamide Plastic
Material: Carbon Steel,Polyamide Plastic
View More
Compatible Models
Compatible Models
Paving Compactor
C13 MARINEMG630
Track-Type Tractor
D9D6D5D8D7D10T2D6XED10D11D9TD11T
Articulated Truck
730 EJECTOR740 GC725745730735
Wheeled Excavator
M314MH3026M315M320M318M319M316
Soil Compactor
CS12 GCCS10 GCCP12 GCCP11CP13CP13 GCCS13CS13 GCCS11 GC
Ejector Truck
740
Excavator
340349336 GC345313 GC352350320253MHPU326330 GC3253130EM323MH3040330340MHPU3353363101374MHPU395323 MHPU317313350MHPUOTHER374317 GC350 OEM330GC320 GC
Material Handler
MH3022MH3024MH3032
Vibratory Compactor
CS11 GCCS512 GCCP11 GCCS10 GCCP12 GC
Mobile Hyd Power Unit
330 MHPU
Motor Grader
12H12K120H120160K160H120K120 GC16H NA135H160H NA140 GC160H ES12H NA163H135H NA12H ES14H NA120H ES160140K163H NA140H120H NA16H140H NA140K 2140H ES140143H16GC14H120K 2
View More
Paving Compactor
C13 MARINEMG630
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 513-9150

Description:This kit (part # 513-9150) contains the components needed to service and repair the seat suspension.Attributes:Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Specifications for part number 513-9150
Material: Carbon Steel,Polyamide Plastic
View More
Compatible Models for part number 513-9150

PAVING COMPACTOR

C13 MARINE MG630

TRACK-TYPE TRACTOR

D9 D6 D5 D8 D7 D10T2 D6XE D10 D11 D9T D11T

ARTICULATED TRUCK

730 EJECTOR 740 GC 725 745 730 735

WHEELED EXCAVATOR

M314 MH3026 M315 M320 M318 M319 M316

SOIL COMPACTOR

CS12 GC CS10 GC CP12 GC CP11 CP13 CP13 GC CS13 CS13 GC CS11 GC

EJECTOR TRUCK

740

EXCAVATOR

340 349 336 GC 345 313 GC 352 350 320 253MHPU 326 330 GC 325 3130EM 323 MH3040 330 340MHPU 335 336 3101 374MHPU 395 323 MHPU 317 313 350MHPU OTHER 374 317 GC 350 OEM 330GC 320 GC

MATERIAL HANDLER

MH3022 MH3024 MH3032

VIBRATORY COMPACTOR

CS11 GC CS512 GC CP11 GC CS10 GC CP12 GC

MOBILE HYD POWER UNIT

330 MHPU

MOTOR GRADER

12H 12K 120H 120 160K 160H 120K 120 GC 16H NA 135H 160H NA 140 GC 160H ES 12H NA 163H 135H NA 12H ES 14H NA 120H ES 160 140K 163H NA 140H 120H NA 16H 140H NA 140K 2 140H ES 140 143H 16GC 14H 120K 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert