Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance513-9160: BEARING Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
513-9160: BEARING Kit
513-9160: BEARING Kit

Brand: Cat

Product Images
513-9160: BEARING Kit
513-9160: BEARING Kit
513-9160: BEARING Kit
513-9160: BEARING Kit
513-9160: BEARING Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 513-9160
Material: Nitrile / NBR / HNBR / XNBR Rubber,Carbon Steel,Polyamide Plastic,Acrylonitrile Butadiene Styrene (ABS) Plastic
View More
Compatible Models for part number 513-9160

TRACK-TYPE TRACTOR

D9 D6 D5 D8 D7 D10T2 D6XE D10 D11 D9T D11T

PAVING COMPACTOR

C13 MARINE MG630

ARTICULATED TRUCK

730 EJECTOR 725 740 GC 745 730 735

SOIL COMPACTOR

CS12 GC CS10 CS12 CP13 GC CS13 CS13 GC CS10 GC CP12 GC CP11 CP13 CS11 GC

EXCAVATOR

352 350 326 325

EJECTOR TRUCK

740

MATERIAL HANDLER

MH3040

VIBRATORY COMPACTOR

CS11 GC CS512 GC CS10 GC CP11 GC CP12 GC

MOTOR GRADER

12H NA 12H 12K 120H 163H 135H NA 12H ES 14H NA 120H ES 160 120 160K 140K 160H 163H NA 120K 140H 120H NA 16H 140H NA 140K 2 120 GC 16H NA 140H ES 140 143H 135H 160H NA 140 GC 16GC 160H ES 14H 120K 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert