Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components516-1856: 174.42 Outer Diameter Piston Sleeve
Home
EngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components
516-1856: 174.42 Outer Diameter Piston Sleeve
516-1856: 174.42 Outer Diameter Piston Sleeve

Cat® 174.42mm Outer Diameter Cylinder Liner Piston Sleeve

Brand: Cat

Product Images
516-1856: 174.42 Outer Diameter Piston Sleeve
516-1856: 174.42 Outer Diameter Piston Sleeve
516-1856: 174.42 Outer Diameter Piston Sleeve
516-1856: 174.42 Outer Diameter Piston Sleeve
516-1856: 174.42 Outer Diameter Piston Sleeve

Cat® 174.42mm Outer Diameter Cylinder Liner Piston Sleeve

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
A piston sleeve is a cylindrical component that fits inside an engine block and provides a smooth and durable surface for the engine piston to move up and down in. It acts as a barrier between the piston and the engine block, preventing direct contact and reducing friction and wear.

Attributes:
• Able to withstand high temperatures without warping or cracking.
• Compatible with the other components in the engine, including the piston rings, connecting rod, and cylinder block.
• Ensure proper operation and prevent damage to the engine.

Applications:
A piston sleeve is used to provide a wear-resistant surface for the piston. It is extensively used in Cat 3500, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3512C -, 3512E, 3516, 3516B, 3516C, 3516E, 3524, 3524B, G3508, 3508, G3512, 3512 and G3516, 3516 Engine.

Description:
A piston sleeve is a cylindrical component that fits inside an engine block and provides a smooth and durable surface for the engine piston to move up and down in. It acts as a barrier between the piston and the engine block, preventing direct contact and reducing friction and wear.

Attributes:
• Able to withstand high temperatures without warping or cracking.
• Compatible with the other components in the engine, including the piston rings, connecting rod, and cylinder block.
• Ensure proper operation and prevent damage to the engine.

Applications:
A piston sleeve is used to provide a wear-resistant surface for the piston. It is extensively used in Cat 3500, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3512C -, 3512E, 3516, 3516B, 3516C, 3516E, 3524, 3524B, G3508, 3508, G3512, 3512 and G3516, 3516 Engine.

Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 6.67
Inner Diameter (in): 6.67
Inner Diameter (mm): 169.52
Inside Diameter (mm): 169.5
Length (in): 0.76
Material: Cast Iron,Grey Cast Iron,Gray (Flake) Iron
Length (mm): 19.4
Outer Diameter (in): 6.87
Outer Diameter (mm): 174.42
Outside Diameter (in): 6.87
Overall Height (in): 0.76
Overall Height (mm): 19.35
Outside Diameter (mm): 174.4
Units of MeasureUSMetric
Inside Diameter (in): 6.67
Inner Diameter (in): 6.67
Inner Diameter (mm): 169.52
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Pumper
SPF743
Generator
SR5SR4BSR4BHV
Generator Set
SR53516C GEN3516B GEN3516C3516B3516E3512C3512B
Power Module
PM3516XQ2280XQC1200XQC1600
Engine
3512E3516C3516E3512B3512C
Locomotive Engine
3516C3516B3508B3512E3512C3512B
Petroleum Engine
20163516C3516B3512E3512C3512B
Wheel Dozer
854G
Off Highway Truck
789G785D793D789D789785
Petroleum Gen Set
3512B3512C
Rotary Cutter
RC20
Wheel Loader
992G994F994D994K994H995
Hydraulic Shovel
6060
Track-Type Tractor
D11ND11R
Engine - Machine
3516C
Rotary Drill
MD6380MD6540C
Marine Engine
3512C3512E3508C3516C3516E
Marine Auxiliary
3512C3516C3512B3508C
Engine - Industrial
3561B
Mining Excavator
5230B5130B
Industrial Engine
3512E3512B3512C3516B3516C
Truck
785789797785G793D793C789C789D777B789B785C777D785D797B785B
Spray Ar
CAT WDS
Tractor
776D784C
View More
Pumper
SPF743
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 516-1856
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 516-1856

Description:
A piston sleeve is a cylindrical component that fits inside an engine block and provides a smooth and durable surface for the engine piston to move up and down in. It acts as a barrier between the piston and the engine block, preventing direct contact and reducing friction and wear.

Attributes:
• Able to withstand high temperatures without warping or cracking.
• Compatible with the other components in the engine, including the piston rings, connecting rod, and cylinder block.
• Ensure proper operation and prevent damage to the engine.

Applications:
A piston sleeve is used to provide a wear-resistant surface for the piston. It is extensively used in Cat 3500, 3508, 3508B, 3508C, 3512, 3512B, 3512C, 3512C -, 3512E, 3516, 3516B, 3516C, 3516E, 3524, 3524B, G3508, 3508, G3512, 3512 and G3516, 3516 Engine.

View More
Specifications for part number 516-1856

Units of Measure

USMetric
Inside Diameter (in): 6.67
Inner Diameter (in): 6.67
Inner Diameter (mm): 169.52
Inside Diameter (mm): 169.5
Length (in): 0.76
Material: Cast Iron,Grey Cast Iron,Gray (Flake) Iron
Length (mm): 19.4
Outer Diameter (in): 6.87
Outer Diameter (mm): 174.42
Outside Diameter (in): 6.87
Overall Height (in): 0.76
Overall Height (mm): 19.35
Outside Diameter (mm): 174.4
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 516-1856

PUMPER

SPF743

GENERATOR

SR5 SR4B SR4BHV

GENERATOR SET

SR5 3516C GEN 3516B GEN 3516C 3516B 3516E 3512C 3512B

POWER MODULE

PM3516 XQ2280 XQC1200 XQC1600

ENGINE

3512E 3516C 3516E 3512B 3512C

LOCOMOTIVE ENGINE

3516C 3516B 3508B 3512E 3512C 3512B

PETROLEUM ENGINE

2016 3516C 3516B 3512E 3512C 3512B

WHEEL DOZER

854G

OFF HIGHWAY TRUCK

789G 785D 793D 789D 789 785

PETROLEUM GEN SET

3512B 3512C

ROTARY CUTTER

RC20

WHEEL LOADER

992G 994F 994D 994K 994H 995

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D11N D11R

ENGINE - MACHINE

3516C

ROTARY DRILL

MD6380 MD6540C

MARINE ENGINE

3512C 3512E 3508C 3516C 3516E

MARINE AUXILIARY

3512C 3516C 3512B 3508C

ENGINE - INDUSTRIAL

3561B

MINING EXCAVATOR

5230B 5130B

INDUSTRIAL ENGINE

3512E 3512B 3512C 3516B 3516C

TRUCK

785 789 797 785G 793D 793C 789C 789D 777B 789B 785C 777D 785D 797B 785B

SPRAY AR

CAT WDS

TRACTOR

776D 784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert