Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionCapSure Sleeves516-9167: Capsure Sleeve
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionCapSure Sleeves
516-9167: Capsure Sleeve
516-9167: Capsure Sleeve

Cat® Advansys™ 90/100 CapSure™ Sleeve

Brand: Cat

Product Images
516-9167: Capsure Sleeve
516-9167: Capsure Sleeve
516-9167: Capsure Sleeve
516-9167: Capsure Sleeve
516-9167: Capsure Sleeve

Cat® Advansys™ 90/100 CapSure™ Sleeve

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Sleeve for 90 and 100 series Advansys Tip adapter. Applicable to all the Advansys Tip types in 90 and 100 series.

Attributes:
Hammerless Retention

Application:
Protector assemblies, shrouds, tip assemblies, etc. Consult your owner's manual or contact your local Cat Dealer for more information.

Compatible Models:
Wheel-Type Loader
950G II 950H 950K 950L 950M 962G II 962H 962K 962L 962M 966 GC 966G II 966H 966K 966K XE 966L 966M 966M XE 972G II 972H 972K 972L 972M 972M XE 980G II 980H 980K 980L 980M 982M

Excavator
315C 315D L 318C 320 320 GC 320C 320D 320D L 320D LRR 320D RR 320D2 320D2 L 321D LCR 322C 323 323D 323D L 323D LN 323GC 324D 324D L 324D LN 324E L 324E LN 325 325C 325C L 325D 325D L 325F 326 326D2 326F 326GC 328D LCR 329D 329D L 329D LN 329E L 329E LN 330 330 GC 330C L 330D L 330D2 330GC 336 336 GC 336E L 345C

Warning:This product can expose you to chemicals including Urethane (Ethyl carbamate), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Sleeve for 90 and 100 series Advansys Tip adapter. Applicable to all the Advansys Tip types in 90 and 100 series.

Attributes:
Hammerless Retention

Application:
Protector assemblies, shrouds, tip assemblies, etc. Consult your owner's manual or contact your local Cat Dealer for more information.

Compatible Models:
Wheel-Type Loader
950G II 950H 950K 950L 950M 962G II 962H 962K 962L 962M 966 GC 966G II 966H 966K 966K XE 966L 966M 966M XE 972G II 972H 972K 972L 972M 972M XE 980G II 980H 980K 980L 980M 982M

Excavator
315C 315D L 318C 320 320 GC 320C 320D 320D L 320D LRR 320D RR 320D2 320D2 L 321D LCR 322C 323 323D 323D L 323D LN 323GC 324D 324D L 324D LN 324E L 324E LN 325 325C 325C L 325D 325D L 325F 326 326D2 326F 326GC 328D LCR 329D 329D L 329D LN 329E L 329E LN 330 330 GC 330C L 330D L 330D2 330GC 336 336 GC 336E L 345C

Warning:This product can expose you to chemicals including Urethane (Ethyl carbamate), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (in): 3.465
Outside Diameter (mm): 88
Tip Size: Advansys 90,Advansys 100
Material: Polyurethane Plastic
Thickness (in): 0.791
Thickness (mm): 20.1
Units of MeasureUSMetric
Outside Diameter (in): 3.465
Outside Diameter (mm): 88
Tip Size: Advansys 90,Advansys 100
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Excavator
320340326330 GC323336 GC329D LN329E L329D L325C L325D L320C324D322C324D LN330323D L336329E LN324D L325C325D
Wheel Loader
972M XE966XE980982950G II966M XE966H962H966L966K966950H966M972H972K980H962K972M972980L980K982M972XE980M966 GC
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 516-9167
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 516-9167
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 516-9167

Description:
Sleeve for 90 and 100 series Advansys Tip adapter. Applicable to all the Advansys Tip types in 90 and 100 series.

Attributes:
Hammerless Retention

Application:
Protector assemblies, shrouds, tip assemblies, etc. Consult your owner's manual or contact your local Cat Dealer for more information.

Compatible Models:
Wheel-Type Loader
950G II 950H 950K 950L 950M 962G II 962H 962K 962L 962M 966 GC 966G II 966H 966K 966K XE 966L 966M 966M XE 972G II 972H 972K 972L 972M 972M XE 980G II 980H 980K 980L 980M 982M

Excavator
315C 315D L 318C 320 320 GC 320C 320D 320D L 320D LRR 320D RR 320D2 320D2 L 321D LCR 322C 323 323D 323D L 323D LN 323GC 324D 324D L 324D LN 324E L 324E LN 325 325C 325C L 325D 325D L 325F 326 326D2 326F 326GC 328D LCR 329D 329D L 329D LN 329E L 329E LN 330 330 GC 330C L 330D L 330D2 330GC 336 336 GC 336E L 345C

View More
Warning:This product can expose you to chemicals including Urethane (Ethyl carbamate), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 516-9167

Units of Measure

USMetric
Outside Diameter (in): 3.465
Outside Diameter (mm): 88
Tip Size: Advansys 90,Advansys 100
Material: Polyurethane Plastic
Thickness (in): 0.791
Thickness (mm): 20.1
View More
Compatible Models for part number 516-9167

BUCKET

BUCKET

EXCAVATOR

320 340 326 330 GC 323 336 GC 329D LN 329E L 329D L 325C L 325D L 320C 324D 322C 324D LN 330 323D L 336 329E LN 324D L 325C 325D

WHEEL LOADER

972M XE 966XE 980 982 950G II 966M XE 966H 962H 966L 966K 966 950H 966M 972H 972K 980H 962K 972M 972 980L 980K 982M 972XE 980M 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert