Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeAttachmentsCompactors517-6993: 457 mm (18 in), Pin On, 415-444 Backhoe Loaders
HomeAttachmentsCompactors517-6993: 457 mm (18 in), Pin On, 415-444 Backhoe Loaders
517-6993: 457 mm (18 in), Pin On, 415-444 Backhoe Loaders

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Brand: Cat

Product Images
517-6993: 457 mm (18 in), Pin On, 415-444 Backhoe Loaders
517-6993: 457 mm (18 in), Pin On, 415-444 Backhoe Loaders
517-6993: 457 mm (18 in), Pin On, 415-444 Backhoe Loaders
517-6993: 457 mm (18 in), Pin On, 415-444 Backhoe Loaders
517-6993: 457 mm (18 in), Pin On, 415-444 Backhoe Loaders
517-6993: 457 mm (18 in), Pin On, 415-444 Backhoe Loaders
517-6993: 457 mm (18 in), Pin On, 415-444 Backhoe Loaders
517-6993: 457 mm (18 in), Pin On, 415-444 Backhoe Loaders
517-6993: 457 mm (18 in), Pin On, 415-444 Backhoe Loaders
517-6993: 457 mm (18 in), Pin On, 415-444 Backhoe Loaders
517-6993: 457 mm (18 in), Pin On, 415-444 Backhoe Loaders

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Brand: Cat

Warranty Information
Return Policy
Related parts
227-4359: A68, Pin On
227-4359: A68, Pin On

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.

Check Price
491-4075: 639 mm (25 in), 415-444 Backhoe Loaders
491-4075: 639 mm (25 in), 415-444 Backhoe Loaders

For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.

Check Price
212-8740: 1372 mm (54 in), Pin On
212-8740: 1372 mm (54 in), Pin On

Provides optimum trenching, slope-cutting, grading and finishing work.

Check Price
517-6994: 610 mm (24 in), Pin On, 415-444 Backhoe Loaders
517-6994: 610 mm (24 in), Pin On, 415-444 Backhoe Loaders

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Check Price
216-3294: 230 mm (9 in) Pin On
216-3294: 230 mm (9 in) Pin On

Designed for light duty trenching in soft soil or clay.

Check Price
227-4359
227-4359: A68, Pin On
Check Price
491-4075
491-4075: 639 mm (25 in), 415-444 Backhoe Loaders
Check Price
212-8740
212-8740: 1372 mm (54 in), Pin On
Check Price
517-6994
517-6994: 610 mm (24 in), Pin On, 415-444 Backhoe Loaders
Check Price
216-3294
216-3294: 230 mm (9 in) Pin On
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced