Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsCompactors517-6999: 457 mm (18 in), Pin On, 450 Backhoe Loaders
Home
AttachmentsCompactors
517-6999: 457 mm (18 in), Pin On, 450 Backhoe Loaders
517-6999: 457 mm (18 in), Pin On, 450 Backhoe Loaders

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Brand: Cat

Product Images
517-6999: 457 mm (18 in), Pin On, 450 Backhoe Loaders
517-6999: 457 mm (18 in), Pin On, 450 Backhoe Loaders
517-6999: 457 mm (18 in), Pin On, 450 Backhoe Loaders
517-6999: 457 mm (18 in), Pin On, 450 Backhoe Loaders
517-6999: 457 mm (18 in), Pin On, 450 Backhoe Loaders
517-6999: 457 mm (18 in), Pin On, 450 Backhoe Loaders
517-6999: 457 mm (18 in), Pin On, 450 Backhoe Loaders
517-6999: 457 mm (18 in), Pin On, 450 Backhoe Loaders
517-6999: 457 mm (18 in), Pin On, 450 Backhoe Loaders
517-6999: 457 mm (18 in), Pin On, 450 Backhoe Loaders
517-6999: 457 mm (18 in), Pin On, 450 Backhoe Loaders

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
212-8740
212-8740: 1372 mm (54 in), Pin On
Check Price
491-4075
491-4075: 639 mm (25 in), 415-444 Backhoe Loaders
Check Price
517-6994
517-6994: 610 mm (24 in), Pin On, 415-444 Backhoe Loaders
Check Price
532-9206
532-9206: B6s
Check Price
216-3294
216-3294: 230 mm (9 in) Pin On
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert