Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home518-1860: Pump Assembly
Home518-1860: Pump Assembly
518-1860: Pump Assembly

Cat® Pump Assembly (Charge Pump Group)

Brand: Cat

Product Images
518-1860: Pump Assembly
518-1860: Pump Assembly
518-1860: Pump Assembly

Cat® Pump Assembly (Charge Pump Group)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Pump assembly pumps drive fuel into the cylinders of engines.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® Pump assembly pumps drive fuel into the cylinders of engines.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 214
Overall Length (in): 8.425
Overall Height (mm): 172
Overall Height (in): 6.771
Overall Width (mm): 80
Overall Width (in): 3.149
Material: Cast Material,Ductile (Spheroidal) Iron
Approx. Weight (kg): 9.896
Approx. Weight (lb): 21.816
Units of MeasureUSMetric
Overall Length (mm): 214
Overall Length (in): 8.425
Overall Height (mm): 172
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 518-1860
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 518-1860

Description:
Cat® Pump assembly pumps drive fuel into the cylinders of engines.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 518-1860

Units of Measure

USMetric
Overall Length (mm): 214
Overall Length (in): 8.425
Overall Height (mm): 172
Overall Height (in): 6.771
Overall Width (mm): 80
Overall Width (in): 3.149
Material: Cast Material,Ductile (Spheroidal) Iron
Approx. Weight (kg): 9.896
Approx. Weight (lb): 21.816
View More
Compatible Models for part number 518-1860

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert