Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements518-1880: Bearing-Ball
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
518-1880: Bearing-Ball
518-1880: Bearing-Ball

Cat® Ball Bearing (Transmission Kit)

Brand: Cat

Product Images
518-1880: Bearing-Ball
518-1880: Bearing-Ball
518-1880: Bearing-Ball

Cat® Ball Bearing (Transmission Kit)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Ball bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® Ball bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 80
Outside Diameter (in): 3.149
Width (mm): 18
Width (in): 0.708
Weight (kg): 0.354
Weight (lb): 0.78
Material: Carbon Steel
Units of MeasureUSMetric
Outside Diameter (mm): 80
Outside Diameter (in): 3.149
Width (mm): 18
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert