Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home519-2783: Medium Pressure High Temperature Teflon Lined Hose
Home519-2783: Medium Pressure High Temperature Teflon Lined Hose
519-2783: Medium Pressure High Temperature Teflon Lined Hose

Cat® Medium Pressure High Temperature Teflon Lined Hose

Brand: Cat

Product Images
519-2783: Medium Pressure High Temperature Teflon Lined Hose
519-2783: Medium Pressure High Temperature Teflon Lined Hose

Cat® Medium Pressure High Temperature Teflon Lined Hose

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
This is a general purpose medium pressure high temperature hose made from PTFE inner tube and one braid of stainless steel wire reinformcement outer cover.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
This is a general purpose medium pressure high temperature hose made from PTFE inner tube and one braid of stainless steel wire reinformcement outer cover.

Specifications
Specifications
Overall Length (mm): 224
Weight (kg): 0.11
Material: Rubber & Steel Hose
Overall Length (mm): 224
Weight (kg): 0.11
Material: Rubber & Steel Hose
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6N LGPD6ND5D6N XL
View More
Track-Type Tractor
D6N LGPD6ND5D6N XL
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 519-2783
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 519-2783

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
This is a general purpose medium pressure high temperature hose made from PTFE inner tube and one braid of stainless steel wire reinformcement outer cover.

View More
Specifications for part number 519-2783
Overall Length (mm): 224
Weight (kg): 0.11
Material: Rubber & Steel Hose
View More
Compatible Models for part number 519-2783

TRACK-TYPE TRACTOR

D6N LGP D6N D5 D6N XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert