To find the parts that fit.To find the parts that fit.
Search for part number or name
Select Store
Select Equipment
Sign in
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws520-7951: M24-3 x 60mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws520-7951: M24-3 x 60mm Hex Head Bolt
520-7951: M24-3 x 60mm Hex Head Bolt
Cat® MJ24 Steel Hexagonal Head Bolt
Brand: Cat
Product Images
520-7951: M24-3 x 60mm Hex Head Bolt
Cat® MJ24 Steel Hexagonal Head Bolt
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Metric Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.
Attributes: • Enhanced version of ISO 898-1 Class 10.9 and is equivalent strength to ASTM F2882 • Thread size: MJ24 • Bolt length: 60 mm (2.36 in) • Grip length: 9 mm (0.35 in) • Hex size: 36 mm (1.41 in) • Head height: 15.44 mm (0.61 in) • Phosphate and Oil Coated
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Metric Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.
Attributes: • Enhanced version of ISO 898-1 Class 10.9 and is equivalent strength to ASTM F2882 • Thread size: MJ24 • Bolt length: 60 mm (2.36 in) • Grip length: 9 mm (0.35 in) • Hex size: 36 mm (1.41 in) • Head height: 15.44 mm (0.61 in) • Phosphate and Oil Coated
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (in): 2.362
Bolt Length (mm): 60
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.354
Grip Length (mm): 9
Material: Steel,Alloy Zinc,Low Alloy Steel
Locking Feature: None
Hand of Thread: RH
Class or Grade: Cat/ISO 898-1 Class 11.9
Units of MeasureUSMetric
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (in): 2.362
Bolt Length (mm): 60
View More
Compatible Models
Compatible Models
Forestry Products
558568
Excavator
336F LN XE340352350568 FM336E LH325D FM335336336D2 L335F LCR325D FM LL350 OEMFM548336E L336E H
View More
Forestry Products
558568
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 520-7951
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 520-7951
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 520-7951
Metric Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.
Attributes: • Enhanced version of ISO 898-1 Class 10.9 and is equivalent strength to ASTM F2882 • Thread size: MJ24 • Bolt length: 60 mm (2.36 in) • Grip length: 9 mm (0.35 in) • Hex size: 36 mm (1.41 in) • Head height: 15.44 mm (0.61 in) • Phosphate and Oil Coated
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 520-7951
Units of Measure
USMetric
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (in): 2.362
Bolt Length (mm): 60
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.354
Grip Length (mm): 9
Material: Steel,Alloy Zinc,Low Alloy Steel
Locking Feature: None
Hand of Thread: RH
Class or Grade: Cat/ISO 898-1 Class 11.9
View More
Compatible Models for part number 520-7951
FORESTRY PRODUCTS
558 568
EXCAVATOR
336F LN XE 340 352 350 568 FM 336E LH 325D FM 335 336 336D2 L 335F LCR 325D FM LL 350 OEM FM548 336E L 336E H