Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves521-7547: Manual Control Valve
Home
HydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves
521-7547: Manual Control Valve
521-7547: Manual Control Valve

Cat® Valve-Manual

Brand: Cat

Product Images
521-7547: Manual Control Valve
521-7547: Manual Control Valve
521-7547: Manual Control Valve
521-7547: Manual Control Valve
521-7547: Manual Control Valve

Cat® Valve-Manual

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Description
Description

Description:
Manual shutoff valve.

Attributes:
• Material: Steel
• Port Size: 1/4-18 NPTF; 1/8-27 NPTF
• Operating Pressure: 784 kPa (114 psi)
• Temperature Range: -30 to 80° C (-22 to 176° F)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Manual shutoff valve.

Attributes:
• Material: Steel
• Port Size: 1/4-18 NPTF; 1/8-27 NPTF
• Operating Pressure: 784 kPa (114 psi)
• Temperature Range: -30 to 80° C (-22 to 176° F)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 51
Overall Height (mm): 146
Hex Size (mm): 32
Length (in): 2
Overall Height (in): 5.75
Hex Size (in): 1.25
Material: Carbon Steel
Units of MeasureUSMetric
Length (mm): 51
Overall Height (mm): 146
Hex Size (mm): 32
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 521-7547
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 521-7547
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 521-7547

Description:
Manual shutoff valve.

Attributes:
• Material: Steel
• Port Size: 1/4-18 NPTF; 1/8-27 NPTF
• Operating Pressure: 784 kPa (114 psi)
• Temperature Range: -30 to 80° C (-22 to 176° F)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 521-7547

Units of Measure

USMetric
Length (mm): 51
Overall Height (mm): 146
Hex Size (mm): 32
Length (in): 2
Overall Height (in): 5.75
Hex Size (in): 1.25
Material: Carbon Steel
View More
Compatible Models for part number 521-7547

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert