Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsForks521-9399: 1219 mm (48 in), Pin On
Home
AttachmentsForks
521-9399: 1219 mm (48 in), Pin On
521-9399: 1219 mm (48 in), Pin On

Stack, carry and sort piles of lumber.

Brand: Cat

Product Images
521-9399: 1219 mm (48 in), Pin On
521-9399: 1219 mm (48 in), Pin On
521-9399: 1219 mm (48 in), Pin On
521-9399: 1219 mm (48 in), Pin On
521-9399: 1219 mm (48 in), Pin On
521-9399: 1219 mm (48 in), Pin On
521-9399: 1219 mm (48 in), Pin On
521-9399: 1219 mm (48 in), Pin On
521-9399: 1219 mm (48 in), Pin On
521-9399: 1219 mm (48 in), Pin On
521-9399: 1219 mm (48 in), Pin On

Stack, carry and sort piles of lumber.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Cat® Semi Millyard Forks for Small Wheel Loaders are designed to efficiently load and unload from trucks, capably sort pole and decking materials, effectively feed sawmills as well as handle other long or bulky material.

The Cat® Semi Millyard Forks for Small Wheel Loaders are designed to efficiently load and unload from trucks, capably sort pole and decking materials, effectively feed sawmills as well as handle other long or bulky material.

Specifications
Specifications
Units of MeasureUSMetric
Width: 1778 mm
Width: 70 in
Tine Spacing - Maximum Width: 1670 mm
Tine Spacing - Maximum Width: 65.7 in
Tine Spacing - Minimum Width: 1210 mm
Tine Spacing - Minimum Width: 47.6 in
Tine Length: 48 in
Tine Length: 1219 mm
Tine Width: 6 in
Tine Width: 152 mm
Maximum Clamp Opening: 2510 mm
Maximum Clamp Opening: 98.8 in
Minimum Clamp Opening: 6 in
Minimum Clamp Opening: 152 mm
Weight: 3478.9 lb
Weight: 1578 kg
Interface Type: Pin On
Units of MeasureUSMetric
Width: 1778 mm
Width: 70 in
Tine Spacing - Maximum Width: 1670 mm
View More
Compatible Models
Compatible Models
Fork-Logging
FORK
Wheel Loader
924K926M
View More
Fork-Logging
FORK
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 521-9399
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 521-9399

The Cat® Semi Millyard Forks for Small Wheel Loaders are designed to efficiently load and unload from trucks, capably sort pole and decking materials, effectively feed sawmills as well as handle other long or bulky material.

View More
Specifications for part number 521-9399

Units of Measure

USMetric
Width: 1778 mm
Width: 70 in
Tine Spacing - Maximum Width: 1670 mm
Tine Spacing - Maximum Width: 65.7 in
Tine Spacing - Minimum Width: 1210 mm
Tine Spacing - Minimum Width: 47.6 in
Tine Length: 48 in
Tine Length: 1219 mm
Tine Width: 6 in
Tine Width: 152 mm
Maximum Clamp Opening: 2510 mm
Maximum Clamp Opening: 98.8 in
Minimum Clamp Opening: 6 in
Minimum Clamp Opening: 152 mm
Weight: 3478.9 lb
Weight: 1578 kg
Interface Type: Pin On
View More
Compatible Models for part number 521-9399

FORK-LOGGING

FORK

WHEEL LOADER

924K 926M

View More
Related parts
477-9894
477-9894: 4.26 m (14 ft), Bucket Receiver, Steel Trip Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert